TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 147

Hit Count: 16

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Configuration  

Protected
Lines
 

Application  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

3.1,3.4,5.6,12.9,21.5 numeric
21.5
3.1

CT (Typ.)
(pF)
 

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

CT (Max)
(pF)
 

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.08,0.13 numeric
0.13
0.08

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
 

7,14.5,24.2 numeric
24.2
7
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
Life-cycle Package name Width×Length×Height
(mm)
Configuration Protected
Lines
Application Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:147

Hit Count:16










3.1,3.4,5.6,12.9,21.5 numeric
21.5
3.1

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1



0.08,0.13 numeric
0.13
0.08



7,14.5,24.2 numeric
24.2
7

DF2S14P2CTC Model Model New Product SOD-963 (CST2C) 1.6 x 0.8 x 0.48 Unidirectional 1 Power supply 12.6 12.9 270 +/-30 0.08 0.1 50 14.5
DF2S14P2FU New Product SOD-323 (USC) 2.5 x 1.25 x 0.9 Unidirectional 1 Power supply 12.6 12.9 270 +/-30 0.08 0.1 50 14.5
DF2S23P2CTC Model Model New Product SOD-963 (CST2C) 1.6 x 0.8 x 0.48 Unidirectional 1 Power supply 21 21.5 160 +/-30 0.13 0.1 14 24.2
DF2S23P2FU New Product SOD-323 (USC) 2.5 x 1.25 x 0.9 Unidirectional 1 Power supply 21 21.5 160 +/-30 0.13 0.1 14 24.2
DF2S6P2CTC New Product SOD-963 (CST2C) 1.6 x 0.8 x 0.48 Unidirectional 1 Power supply 5.5 5.6 600 +/-30 0.08 0.1 80 7
DF2S6P2FU New Product SOD-323 (USC) 2.5 x 1.25 x 0.9 Unidirectional 1 Power supply 5.5 5.6 600 +/-30 0.08 0.1 80 7
DF3A3.3CT SOT-883 (CST3) 1.0 x 0.6 x 0.38 Unidirectional 2 General-purpose 3.1 115 +/-30 20
DF3A3.3FU SOT-323 (USM) 2.0 x 2.1 x 0.9 Unidirectional 2 USB1.1 / Audio / SIM-Card / Power supply 3.1 115 +/-30 20
DF3A3.6CT SOT-883 (CST3) 1.0 x 0.6 x 0.38 Unidirectional 2 General-purpose 3.4 110 +/-30 10
DF3A3.6FU SOT-323 (USM) 2.0 x 2.1 x 0.9 Unidirectional 2 USB1.1 / Audio / SIM-Card / Power supply 3.4 110 +/-30 10
DF5A3.3FU SOT-353 (USV) 2.0 x 2.1 x 0.9 Unidirectional 4 General-purpose 3.1 115 +/-30 20
DF5A3.3F SOT-25 (SMV) 2.9 x 2.8 x 1.1 Unidirectional 4 General-purpose 3.1 115 +/-30 20
DF5A3.3JE SOT-553 (ESV) 1.6 x 1.6 x 0.55 Unidirectional 4 General-purpose 3.1 115 +/-30 20
DF5A3.6FU SOT-353 (USV) 2.0 x 2.1 x 0.9 Unidirectional 4 General-purpose 3.4 110 +/-30 10
DF5A3.6F SOT-25 (SMV) 2.9 x 2.8 x 1.1 Unidirectional 4 General-purpose 3.4 110 +/-30 10
DF5A3.6JE SOT-553 (ESV) 1.6 x 1.6 x 0.55 Unidirectional 4 General-purpose 3.4 110 +/-30 10
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.