TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 146

Hit Count: 4

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Configuration  

Protected
Lines
 

Application  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

CT (Typ.)
(pF)
 

0.3,0.6 numeric
0.6
0.3

CT (Max)
(pF)
 

0.45,0.9 numeric
0.9
0.45

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.3,0.5 numeric
0.5
0.3

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
 

5.7,8.0,9.2 numeric
9.2
5.7
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
Life-cycle Package name Width×Length×Height
(mm)
Configuration Protected
Lines
Application Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:146

Hit Count:4











0.3,0.6 numeric
0.6
0.3

0.45,0.9 numeric
0.9
0.45


0.3,0.5 numeric
0.5
0.3



5.7,8.0,9.2 numeric
9.2
5.7

DF2B5M5SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.0 / USB3.1 +/-3.3 0.3 0.45 +/-20 0.5 0.1 2.5 5.7
DF2B6M5SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.0 / USB3.1 +/-5.0 0.3 0.45 +/-20 0.5 0.1 2.5 9.2
DF2S5M5SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Unidirectional 1 USB3.0 / USB3.1 3.3 0.6 0.9 +/-20 0.3 0.1 2.5 5.7
DF2S6M5SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Unidirectional 1 USB3.0 / USB3.1 5.0 0.6 0.9 +/-20 0.3 0.1 2.5 8.0
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.