TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 149

Hit Count: 29

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Configuration  

Protected
Lines
 

Application  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

3.7,4.0,5.6,6.0,10.0,11.5,19.5,21 numeric
21
3.7

CT (Typ.)
(pF)
 

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

CT (Max)
(pF)
 

0.2,0.3,0.35,0.4,0.45,0.5 numeric
0.5
0.2

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.2,0.3,0.5,0.65,0.7,0.8,0.9,1,2.5 numeric
2.5
0.2

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
 

5.7,6,7.5,7.7,8.5,9.2,9.5,11,12,12.5,13,17,18,26,33 numeric
33
5.7

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name Width×Length×Height
(mm)
Configuration Protected
Lines
Application Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:149

Hit Count:29










3.7,4.0,5.6,6.0,10.0,11.5,19.5,21 numeric
21
3.7

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

0.2,0.3,0.35,0.4,0.45,0.5 numeric
0.5
0.2


0.2,0.3,0.5,0.65,0.7,0.8,0.9,1,2.5 numeric
2.5
0.2



5.7,6,7.5,7.7,8.5,9.2,9.5,11,12,12.5,13,17,18,26,33 numeric
33
5.7

DF10G5M4N Model Model New Product DFN10 2.5 x 1.0 x 0.5 Bidirectional 4 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 7.5
DF10G6M4N Model Model New Product DFN10 2.5 x 1.0 x 0.5 Bidirectional 4 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 8.5
DF2B12M4SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.0 / USB3.1 +/-11 11.5 0.2 0.4 +/-15 0.65 0.1 1 17
DF2B20M4SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-18.5 19.5 0.2 0.5 +/-15 0.2 0.1 0.5 26
DF2B26M4SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.0 / USB3.1 +/-24 21 0.2 0.3 +/-15 0.2 0.1 0.5 33
DF2B5M4ASL New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / HDMI2.0 / Thunderbolt / RF ant. +/-3.6 0.15 0.2 +/-16 0.7 0.1 2 7.7
DF2B5M4CT Model Model New Product SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 7.5
DF2B5M4SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 7.5
DF2B5M5SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.0 / USB3.1 +/-3.3 0.3 0.45 +/-20 0.5 0.1 2.5 5.7
DF2B6M4ASL New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / HDMI2.0 / Thunderbolt / RF ant. +/-5.5 0.15 0.2 +/-15 0.7 0.1 2 9.5
DF2B6M4CT Model Model New Product SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 8.5
DF2B6M4SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 8.5
DF2B6M5SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.0 / USB3.1 +/-5.0 0.3 0.45 +/-20 0.5 0.1 2.5 9.2
DF2S5M4CT Model Model New Product SOD-882 (CST2) 1.0 x 0.6 x 0.38 Unidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. 3.6 3.7 0.35 0.5 +/-20 0.3 0.1 2 6
DF2S5M4SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Unidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. 3.6 3.7 0.35 0.5 +/-20 0.3 0.1 2 6
DF2S6M4CT Model Model New Product SOD-882 (CST2) 1.0 x 0.6 x 0.38 Unidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. 5.5 5.6 0.35 0.5 +/-20 0.3 0.1 2 7.5
DF2S6M4SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Unidirectional 1 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. 5.5 5.6 0.35 0.5 +/-20 0.3 0.1 2 7.5
DF5G5M4N Model Model New Product DFN5 1.3 x 0.8 x 0.375 Bidirectional 4 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-3.6 4.0 0.2 0.35 +/-20 0.8 0.1 2 7.5
DF5G6M4N Model Model New Product DFN5 1.3 x 0.8 x 0.375 Bidirectional 4 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-5.5 5.6 0.2 0.35 +/-20 0.8 0.1 2 8.5
DF5G7M2N Model Model New Product DFN5 1.3 x 0.8 x 0.375 Bidirectional 4 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-5.5 6.0 0.2 0.4 +/-12 1 0.5 2.5 12.5
DF6D5M4N Model Model New Product DFN6 1.25 x 1.0 x 0.5 Bidirectional 2 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-3.6 4.0 0.2 0.3 +/-20 0.8 0.1 2 7.5
DF6D6M4N Model Model New Product DFN6 1.25 x 1.0 x 0.5 Bidirectional 2 USB3.1 / Thunderbolt / HDMI2.0 / RF ant. +/-5.5 5.6 0.2 0.3 +/-20 0.8 0.1 2 8.5
DF6D7M1N Model Model New Product DFN6 1.25 x 1.0 x 0.5 Bidirectional 2 USB3.0 / DisplayPort1.2 +/-5.0 6 0.3 0.5 +/-8 0.9 0.5 12
DF2B7M2SL Model Model SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / HDMI2.0 / Thunderbolt / RF ant. +/-5.0 6.0 0.2 0.4 +/-12 1 0.05 2 13
DF10G7M1N Model Model DFN10 2.5 x 1.0 x 0.5 Bidirectional 4 USB3.0 / DisplayPort1.2 +/-5.0 6 0.3 0.5 +/-8 0.9 0.5 12
DF3D6.8MS SOT-416 (SSM) 1.6 x 1.6 x 0.7 Unidirectional 2 General-purpose 5.0 6.0 0.22 0.5 +/-8 0.5 11
DF2B6.8M1ACT Model Model SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.0 / DisplayPort1.2 +/-5.0 6.0 0.3 0.5 +/-12 0.8 0.5 2.5 12
DF2B7M3SL Model Model SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB3.1 / HDMI2.0 / Thunderbolt / RF ant. +/-5.5 6.0 0.1 0.2 +/-12 0.7 0.5 2.5 13
DF2B12M1CT Model Model SOD-882 (CST2) 1.0 x 0.6 x 0.38 Bidirectional 1 USB3.0 / DisplayPort1.2 +/-8.0 10.0 0.3 0.5 +/-8 2.5 0.05 18
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.