TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 149

Hit Count: 8

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Configuration  

Protected
Lines
 

Application  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

5.3,5.7,6.0,22 numeric
22
5.3

CT (Typ.)
(pF)
 

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

CT (Max)
(pF)
 

0.9,3.0 numeric
3.0
0.9

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.25,0.3,0.35,0.5 numeric
0.5
0.25

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
 

5.7,6,8.0,9.5 numeric
9.5
5.7

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name Width×Length×Height
(mm)
Configuration Protected
Lines
Application Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:149

Hit Count:8










5.3,5.7,6.0,22 numeric
22
5.3

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

0.9,3.0 numeric
3.0
0.9


0.25,0.3,0.35,0.5 numeric
0.5
0.25



5.7,6,8.0,9.5 numeric
9.5
5.7

DF2B6USL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Bidirectional 1 USB2.0 +/-5.5 5.7 1.5 3.0 +/-10 0.25 0.1 1.5 6
DF2S5M5SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Unidirectional 1 USB3.0 / USB3.1 3.3 0.6 0.9 +/-20 0.3 0.1 2.5 5.7
DF2S6M5SL Model Model New Product SOD-962 (SL2) 0.62 x 0.32 x 0.3 Unidirectional 1 USB3.0 / USB3.1 5.0 0.6 0.9 +/-20 0.3 0.1 2.5 8.0
DF6D6UFE New Product SOT-563 (ES6) 1.6 x 1.6 x 0.55 Bidirectional 2 USB2.0 +/-5.5 5.7 1.5 3.0 +/-10 0.25 0.1 1.5 6
DF2S6.8UFS SOD-923 1.0 x 0.6 x 0.4 Unidirectional 1 USB2.0 5.0 5.3 1.6 +/-8 0.3 0.1
DF2S7MSL Model Model SOD-962 (SL2) 0.62 x 0.32 x 0.3 Unidirectional 1 USB2.0 / HDMI1.4 / DisplayPort1.0 5.0 6.0 0.5 0.9 +/-12 0.35 0.5 3 9.5
DF2S24UCT SOD-882 (CST2) 1.0 x 0.6 x 0.38 Unidirectional 1 USB2.0 19 22 1.6 +/-8 0.5 0.5
DF2S6.8UCT SOD-882 (CST2) 1.0 x 0.6 x 0.38 Unidirectional 1 USB2.0 5.0 5.3 1.6 +/-8 0.3 0.1
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.