TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 146

Hit Count: 29

PSpice  

Life-cycle  

Package name  

Configuration  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

3.7,4.0,5.6,6.0,10.0,11.5,19.5,21 numeric
21
3.7

CT (Typ.)
(pF)
 

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6,6.5,7,7.2,8,8.5,9,10,11,12,15,16,20,23,25,29,32,40,41,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

CT (Max)
(pF)
 

0.2,0.3,0.35,0.4,0.45,0.5 numeric
0.5
0.2

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.2,0.3,0.5,0.65,0.7,0.8,0.9,1,2.5 numeric
2.5
0.2

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Protected
Lines
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
PSpice Life-cycle Package name Configuration Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Protected
Lines
AEC-Q101

(*) For more information
please contact the sales representative.
Width×Length×Height
(mm)
Total:146

Hit Count:29






3.7,4.0,5.6,6.0,10.0,11.5,19.5,21 numeric
21
3.7

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6,6.5,7,7.2,8,8.5,9,10,11,12,15,16,20,23,25,29,32,40,41,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

0.2,0.3,0.35,0.4,0.45,0.5 numeric
0.5
0.2


0.2,0.3,0.5,0.65,0.7,0.8,0.9,1,2.5 numeric
2.5
0.2





DF10G5M4N Model New Product DFN10 Bidirectional +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 4 2.5 x 1.0 x 0.5
DF10G6M4N Model New Product DFN10 Bidirectional +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 4 2.5 x 1.0 x 0.5
DF2B12M4SL Model New Product SOD-962 (SL2) Bidirectional +/-11 11.5 0.2 0.4 +/-15 0.65 0.1 1 1 0.62 x 0.32 x 0.3
DF2B20M4SL Model New Product SOD-962 (SL2) Bidirectional +/-18.5 19.5 0.2 0.5 +/-15 0.2 0.1 0.5 1 0.62 x 0.32 x 0.3
DF2B26M4SL Model New Product SOD-962 (SL2) Bidirectional +/-24 21 0.2 0.3 +/-15 0.2 0.1 0.5 1 0.62 x 0.32 x 0.3
DF2B5M4ASL Model New Product SOD-962 (SL2) Bidirectional +/-3.6 0.15 0.2 +/-16 0.7 0.1 2 1 0.62 x 0.32 x 0.3
DF2B5M4CT Model New Product SOD-882 (CST2) Bidirectional +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 1 1.0 x 0.6 x 0.38
DF2B5M4SL Model New Product SOD-962 (SL2) Bidirectional +/-3.6 4.0 0.2 0.3 +/-20 0.5 0.1 2 1 0.62 x 0.32 x 0.3
DF2B5M5SL Model New Product SOD-962 (SL2) Bidirectional +/-3.3 0.3 0.45 +/-20 0.5 0.1 2.5 1 0.62 x 0.32 x 0.3
DF2B6M4ASL New Product SOD-962 (SL2) Bidirectional +/-5.5 0.15 0.2 +/-15 0.7 0.1 2 1 0.62 x 0.32 x 0.3
DF2B6M4CT Model New Product SOD-882 (CST2) Bidirectional +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 1 1.0 x 0.6 x 0.38
DF2B6M4SL Model New Product SOD-962 (SL2) Bidirectional +/-5.5 5.6 0.2 0.3 +/-20 0.5 0.1 2 1 0.62 x 0.32 x 0.3
DF2B6M5SL Model New Product SOD-962 (SL2) Bidirectional +/-5.0 0.3 0.45 +/-20 0.5 0.1 2.5 1 0.62 x 0.32 x 0.3
DF2S5M4CT Model New Product SOD-882 (CST2) Unidirectional 3.6 3.7 0.35 0.5 +/-20 0.3 0.1 2 1 1.0 x 0.6 x 0.38
DF2S5M4SL Model New Product SOD-962 (SL2) Unidirectional 3.6 3.7 0.35 0.5 +/-20 0.3 0.1 2 1 0.62 x 0.32 x 0.3
DF2S6M4CT Model New Product SOD-882 (CST2) Unidirectional 5.5 5.6 0.35 0.5 +/-20 0.3 0.1 2 1 1.0 x 0.6 x 0.38
DF2S6M4SL Model New Product SOD-962 (SL2) Unidirectional 5.5 5.6 0.35 0.5 +/-20 0.3 0.1 2 1 0.62 x 0.32 x 0.3
DF5G5M4N Model New Product DFN5 Bidirectional +/-3.6 4.0 0.2 0.35 +/-20 0.8 0.1 2 4 1.3 x 0.8 x 0.375
DF5G6M4N Model New Product DFN5 Bidirectional +/-5.5 5.6 0.2 0.35 +/-20 0.8 0.1 2 4 1.3 x 0.8 x 0.375
DF5G7M2N Model New Product DFN5 Bidirectional +/-5.5 6.0 0.2 0.4 +/-12 1 0.5 2.5 4 1.3 x 0.8 x 0.375
DF6D5M4N Model New Product DFN6 Bidirectional +/-3.6 4.0 0.2 0.3 +/-20 0.8 0.1 2 2 1.25 x 1.0 x 0.5
DF6D6M4N Model New Product DFN6 Bidirectional +/-5.5 5.6 0.2 0.3 +/-20 0.8 0.1 2 2 1.25 x 1.0 x 0.5
DF6D7M1N Model New Product DFN6 Bidirectional +/-5.0 6 0.3 0.5 +/-8 0.9 0.5 2 1.25 x 1.0 x 0.5
DF2B7M2SL Model SOD-962 (SL2) Bidirectional +/-5.0 6.0 0.2 0.4 +/-12 1 0.05 2 1 0.62 x 0.32 x 0.3
DF10G7M1N Model DFN10 Bidirectional +/-5.0 6 0.3 0.5 +/-8 0.9 0.5 4 2.5 x 1.0 x 0.5
DF3D6.8MS SOT-416 (SSM) Unidirectional 5.0 6.0 0.22 0.5 +/-8 0.5 2 1.6 x 1.6 x 0.7
DF2B6.8M1ACT Model SOD-882 (CST2) Bidirectional +/-5.0 6.0 0.3 0.5 +/-12 0.8 0.5 2.5 1 1.0 x 0.6 x 0.38
DF2B7M3SL Model SOD-962 (SL2) Bidirectional +/-5.5 6.0 0.1 0.2 +/-12 0.7 0.5 2.5 1 0.62 x 0.32 x 0.3
DF2B12M1CT Model SOD-882 (CST2) Bidirectional +/-8.0 10.0 0.3 0.5 +/-8 2.5 0.05 1 1.0 x 0.6 x 0.38
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.