TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 147

Hit Count: 8

PSpice  

Life-cycle  

Package name  

Configuration  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

5.3,5.7,6.0,22 numeric
22
5.3

CT (Typ.)
(pF)
 

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

CT (Max)
(pF)
 

0.9,3.0 numeric
3.0
0.9

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.25,0.3,0.35,0.5 numeric
0.5
0.25

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Protected
Lines
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
PSpice Life-cycle Package name Configuration Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Protected
Lines
AEC-Q101

(*) For more information
please contact the sales representative.
Width×Length×Height
(mm)
Total:147

Hit Count:8






5.3,5.7,6.0,22 numeric
22
5.3

0.1,0.15,0.2,0.22,0.3,0.35,0.45,0.5,0.6,1.5,1.6,5.5,6.0,6.5,7,7.2,8,8.5,9,10,10.5,12,15,16,20,23,25,26,29,32,40,42,45,52,55,65,90,110,115,160,270,600 numeric
600
0.1

0.9,3.0 numeric
3.0
0.9


0.25,0.3,0.35,0.5 numeric
0.5
0.25





DF2B6USL Model New Product SOD-962 (SL2) Bidirectional +/-5.5 5.7 1.5 3.0 +/-10 0.25 0.1 1.5 1 0.62 x 0.32 x 0.3
DF2S5M5SL Model New Product SOD-962 (SL2) Unidirectional 3.3 0.6 0.9 +/-20 0.3 0.1 2.5 1 0.62 x 0.32 x 0.3
DF2S6M5SL Model New Product SOD-962 (SL2) Unidirectional 5.0 0.6 0.9 +/-20 0.3 0.1 2.5 1 0.62 x 0.32 x 0.3
DF6D6UFE New Product SOT-563 (ES6) Bidirectional +/-5.5 5.7 1.5 3.0 +/-10 0.25 0.1 1.5 2 1.6 x 1.6 x 0.55
DF2S6.8UFS SOD-923 Unidirectional 5.0 5.3 1.6 +/-8 0.3 0.1 1 1.0 x 0.6 x 0.4
DF2S7MSL Model SOD-962 (SL2) Unidirectional 5.0 6.0 0.5 0.9 +/-12 0.35 0.5 3 1 0.62 x 0.32 x 0.3
DF2S24UCT SOD-882 (CST2) Unidirectional 19 22 1.6 +/-8 0.5 0.5 1 1.0 x 0.6 x 0.38
DF2S6.8UCT SOD-882 (CST2) Unidirectional 5.0 5.3 1.6 +/-8 0.3 0.1 1 1.0 x 0.6 x 0.38
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.