Schottky Barrier Diodes (SBD)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 145

Hit Count: 8

PSpice  

Life-cycle  

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

1,1.5,2,3.0 numeric
3.0
1

VFM (Max)
(V)
 

0.45,0.49,0.52,0.55,0.6 numeric
0.6
0.45

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

0.06,0.1 numeric
0.1
0.06

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  

Number of pins  

Surface mount package  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice Life-cycle Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package
Total:145

Hit Count:8





1,1.5,2,3.0 numeric
3.0
1

0.45,0.49,0.52,0.55,0.6 numeric
0.6
0.45


0.06,0.1 numeric
0.1
0.06





CMS10I40A Model Schottky barrier diode Single 1.0 0.45 40 0.1 2 Y
CMS15I40A Schottky barrier diode Single 1.5 0.49 40 0.1 2 Y
CMS20I40A Schottky barrier diode Single 2.0 0.52 40 0.1 2 Y
CMS30I40A Schottky barrier diode Single 3.0 0.55 40 0.1 2 Y
CRS10I40A Schottky barrier diode Single 1 0.49 40 0.06 2 Y
CRS15I40A Schottky barrier diode Single 1.5 0.55 40 0.06 2 Y
CRS20I40A Schottky barrier diode Single 2 0.6 40 0.06 2 Y
CRS30I40A Model Schottky barrier diode Single 3 0.55 40 0.1 2 Y
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.