Schottky Barrier Diodes (SBD)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 142

Hit Count: 3

PSpice  

Life-cycle  

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

1,2,3 numeric
3
1

VFM (Max)
(V)
 

0.55,0.58 numeric
0.58
0.55

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

0.05,0.2,0.3 numeric
0.3
0.05

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  

Number of pins  

Surface mount package  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice Life-cycle Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package
Total:142

Hit Count:3





1,2,3 numeric
3
1

0.55,0.58 numeric
0.58
0.55


0.05,0.2,0.3 numeric
0.3
0.05





CMS14 Model Schottky barrier diode Single 2 0.58 60 0.2 2 Y
CMS15 Model Schottky barrier diode Single 3 0.58 60 0.3 2 Y
CRS13 Schottky barrier diode Single 1 0.55 60 0.05 2 Y
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.