Contact us

Новости

Search for

Category:

Press Release Number:

26-11-2019
Toyota Lexus UX and Lexus NX with Toshiba’s Image Recognition Processor Win Highest Score in Japan’s Assessment of Preventive Safety Performance
no image
20-11-2019
Toshiba launches compact resettable eFuse IC providing safety for low voltage applications

Electronic fuse solution provides multiple protection options for power supply lines

no image no image no image no image
29-10-2019
Toshiba announces new three-phase brushless motor control pre-driver IC

New device features intelligent phase control and closed-loop speed control

no image no image no image no image
23-10-2019
Toshiba launches 600V sine-wave PWM Driver IC for three-phase brushless motors

New highly integrated device offers greater protection against voltage fluctuations

no image no image no image no image
21-10-2019
Toshiba releases low capacitance TVS diodes suitable for ESD protection

Key use cases include high speed signal lines in industrial applications

no image no image no image no image
08-10-2019
Toshiba Launches Voltage Drive Photorelay with a Tiny 2.9mm2 Footprint

Tiny device features lower input power to reduce equipment size and power consumption

no image no image no image no image
26-09-2019
Toshiba launches high-voltage dual-channel solenoid driver IC

New device offers an energy and cost efficient alternative to obsolete devices from other manufacturers

no image no image no image no image
06-08-2019
Toshiba launches sensorless control pre-driver IC for BLDC motors

New device offers 120° sensorless commutation

no image no image no image no image
24-06-2019
Toshiba launches three-phase brushless motor controller ICs with sine wave drive

New controllers offer high efficiency over a wide rotation range without phase adjustment

no image no image no image no image
18-06-2019
Toshiba launches CCD linear image sensor with enhanced performance

New device offers 5340-pixel by 3-line resolution for office automation and industrial applications

no image
11-06-2019
Toyota Alphard/Vellfire with Toshiba’s Advanced Image Recognition Processor Wins Japan’s Highest Award for Preventive Safety Performance
no image
11-06-2019
Toshiba launches new family of low voltage driven photorelays

Tiny packages enable high-density test equipment applications

no image no image no image no image
06-06-2019
Toshiba launches compact, high-efficiency DC brushed motor driver IC with popular pin-assignment HSOP8 Package

Low-power, single channel H-bridge driver IC offers popular pinout and wide operating voltage range

no image no image no image no image
30-05-2019
Analog Power IC Process Technology Developed by Toshiba and Japan Semiconductor icon_blank.gif
22-05-2019
Toshiba high-current photorelays achieve UL 508 certification for factory automation applications

New certification allows designers to achieve UL approval for control equipment

no image no image no image no image
07-05-2019
Toshiba’s ARM® Cortex®-M4-based Microcontrollers deliver high-speed data processing

Wide range of options ensures suitability for multiple application sectors

no image no image no image no image
23-04-2019
Toshiba announces significant presence at PCIM Europe 2019

Toshiba will showcase multiple technologies for automotive, power and motor drive applications

no image no image
29-03-2019
Toshiba Employee Receives 2018 MIPI Lifetime Achievement Award
no image
27-03-2019
Toshiba launch a new adapter for unidirectional optical modules

New device increases isolation and supports short distance data transmission

no image no image no image no image
20-03-2019
Toshiba’s new small surface mount LDO regulators lower power consumption

Highly efficient LDOs extend operating times for battery-driven devices

no image

Откроется новое окно Откроется новое окно

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.