Contact us

Новости

Search for

Category:

Press Release Number:

06-08-2019
Toshiba launches sensorless control pre-driver IC for BLDC motors

New device offers 120° sensorless commutation

24-06-2019
Toshiba launches three-phase brushless motor controller ICs with sine wave drive

New controllers offer high efficiency over a wide rotation range without phase adjustment

no image no image no image no image
18-06-2019
Toshiba launches CCD linear image sensor with enhanced performance

New device offers 5340-pixel by 3-line resolution for office automation and industrial applications

no image
11-06-2019
Toyota Alphard/Vellfire with Toshiba’s Advanced Image Recognition Processor Wins Japan’s Highest Award for Preventive Safety Performance
no image
11-06-2019
Toshiba launches new family of low voltage driven photorelays

Tiny packages enable high-density test equipment applications

no image no image no image no image
06-06-2019
Toshiba launches compact, high-efficiency DC brushed motor driver IC with popular pin-assignment HSOP8 Package

Low-power, single channel H-bridge driver IC offers popular pinout and wide operating voltage range

no image no image no image no image
30-05-2019
Analog Power IC Process Technology Developed by Toshiba and Japan Semiconductor icon_blank.gif
22-05-2019
Toshiba high-current photorelays achieve UL 508 certification for factory automation applications

New certification allows designers to achieve UL approval for control equipment

no image no image no image no image
07-05-2019
Toshiba’s ARM® Cortex®-M4-based Microcontrollers deliver high-speed data processing

Wide range of options ensures suitability for multiple application sectors

no image no image no image no image
23-04-2019
Toshiba announces significant presence at PCIM Europe 2019

Toshiba will showcase multiple technologies for automotive, power and motor drive applications

no image no image
29-03-2019
Toshiba Employee Receives 2018 MIPI Lifetime Achievement Award
no image
27-03-2019
Toshiba launch a new adapter for unidirectional optical modules

New device increases isolation and supports short distance data transmission

no image no image no image no image
20-03-2019
Toshiba’s new small surface mount LDO regulators lower power consumption

Highly efficient LDOs extend operating times for battery-driven devices

no image
05-03-2019
Toshiba starts sample shipments of automotive DC motor driver IC with LIN slave function

Compact and efficient device offers the industry’s lowest on-resistance

no image no image no image no image
28-02-2019
Toshiba launches single-supply single-gate logic devices supporting low voltage operation

Single-supply design simplifies board layout in voltage-level translation applications

no image no image no image no image
26-02-2019
Toshiba Image Recognition SoC for Automotive Applications Integrates a Deep Neural Network Accelerator
no image
19-02-2019
Toshiba releases small MOSFET with excellent ESD protection

Efficient dual device is ideal for automotive headlight applications

no image no image no image no image
07-02-2019
Toshiba to exhibit range of new products and technologies at Embedded World 2019

Demonstrations on Gigabit Ethernet Automotive connectivity and new motor control solutions on show in Hall 3A, Stand 424

no image no image no image no image
22-01-2019
Toshiba Announces Latest Ethernet Bridge IC for Automotive and Industrial applications

New IC Supports Time-Sensitive Networking Protocol and Ethernet Bridging Transfer Rate up to 1Gbps

no image no image no image no image
08-01-2019
Toshiba announces new 16TB Enterprise Capacity Hard Disk Drives – MG08 Series

Industry’s largest capacity 16TB hard disk drives deliver new level of storage density and improved power efficiency.

no image no image no image no image

Откроется новое окно Откроется новое окно

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.