Contact us

Откроется новое окно Откроется новое окно

PW-X

In developing your designs, please ensure the datasheet.

PW-Xpackage
Mounting Surface Mount
Pins 4
Width×Length×Height
(mm)
6.1×6.3×1.5
Package Dimensions (mm)
/
Land pattern dimensions for
reference only (mm)

Packing Method Embossed Tape
Packing Name TE12L
Minimum Quantity 1000 pcs/Reel
Tape Width (mm) 12
Tape Dimensions (mm)
/
Reel Dimensions (mm)

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.