SOP Type

Through Hole type Small Outline Package (SOP)

  • Features: Small form factor, low pin count, leadframe, excellent cost performance
  • Structure: Packages that have “gull-wing” leads on two sides
  • Intended Use: Consumer equipment, office equipment, etc.
  • Lead Pitch: 0.50 / 0.65 / 1.27 mm
  • Body size: 4.4 × 5.0 to 12 × 8 mm
  • Lead Count: 16 to 48 pins

SOP Lineup

Package Type Package Name Pins Body Size
(mm)
Pin Pitch
(mm)
Height(Max)
(mm)
SOP 16 4 x 10 1.27 1.73
18 8 x 12 1.27 1.73
SSOP 16 5 x 4.4 0.65 1.92
18 6.5 x 4.4 0.65 1.6
20 6.5 x 4.4 0.65 1.55
24 7.8 x 5.6 0.65 1.6
30 9.7 x 5.6 0.65 1.6
HTSSOP 16 5 x 5 0.65 1.2
24 5 x 8 0.65 1.1
48 12.5 x 6.1 0.5 1.2
A new window will open