Bipolar Transistors

Toshiba offers a wide range of bipolar transistors suitable for various applications, including radio frequency (RF) and power supply devices.

Lineup

Bipolar Transistors
Toshiba’s offers an extensive lineup ranging from ultra-small, surface-mounted, small-signal transistors to power transistors with lead-type packages, including low-saturation, high-current, and ultra-high-speed types.
Bias Resistor Built-in Transistors (BRTs, Digital Transistors)
Toshiba offers transistors with a wide variety of built-in resistance values in small packages. The extensive lineup makes it easy to choose the most suitable products depending on usage.
Automotive Bipolar Transistors
Toshiba offers an extensive lineup ranging from ultra-small, surface-mounted, small-signal transistors to power transistors with medium-sized surface-mounted-type packages, including low-saturation and high-current types.
RF Bipolar Transistors
Toshiba offers products with low distortion, low NF and high ESD tolerance for various applications.
Junction FETs
Toshiba offers 1-circuit and 2-circuit JFETs mounted in a small surface-mounted package. They are suitable for high-density electronic devices.
Multi-Chip Discrete Devices
Toshiba offers combination devices, such as MOSFET-diode and transistor-diode combinations, in small packages. Those products are suitable for high-density mounting.

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Documents

Applications

Automotive Brake Control
Such as reduction of power consumption and miniaturization are important in designing brake control. Toshiba provides information on a wide range of semiconductor products suitable for brake actuator unit, motor driving unit and power supply units, etc., along with circuit configuration examples.
Automotive Integrated Starter Generator
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing ISG. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, power supply units, etc., along with circuit configuration examples.

Reference Design

Photo of Matrix LED Headlight
Matrix LED Headlight
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.
Reference Design Center

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open