74AC CMOS logic IC series
Function 1 | Multiplexer |
---|---|
Function 2 | 4-Channel Multiplexer |
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | DIP16 |
---|---|
JEITA | P-DIP16-6.4x19.25-2.54 |
Pins | 16 |
Mounting | mount-through |
Width×Length×Height (mm) |
19.75×7.62×3.5 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output current (Min) | IO | VCC=4.5V | 24 | mA |
Propagation delay time (Typ.) | tpd_tpz | VCC=5V | 3.9 | nsec |
Supply Voltage (Max) | VCC | - | 5.5 | V |
Supply Voltage (Min) | VCC | - | 2 | V |
Data sheet |
![]() |
---|---|
Data sheet |
![]() |
Application Note |
![]() |
Application Note |
![]() |
Application Note |
![]() |
Batch Download (You can download multiple files at a time.)