Contact us

Откроется новое окно Откроется новое окно

Bluetooth® Lineup

Bluetooth® low energy

 

1st generation
Core Spec. V4.0/V4.1
NFC Tag combo

2nd generation
Core spec. V4.2
Low power
3rd generation
Core spec. V5.0
Long range
High throughput
Built-in
Flash ROM
TC35675XBG
w/ NFC Tag
TC35678FSG TC35680FSG
  TC35678FXG  
TC35676FSG
w/o NFC Tag

TC3567CFSG
Memory cut down
for TC35678

 
Non-built-in
Flash ROM
TC35670FTG
w/ NFC Tag
TC35679FSG TC35681FSG
  TC35679IFTG*  
TC35667FTG    
TC35667IFTG*
w/o NFC Tag
TC3567DFSG
Memory cut down
for TC35679
 

*Automotive version is also available.

Bluetooth® classic, classic / low energy dual

 

Bluetooth classic
Core spec. V4.2

Bluetooth
classic/low energy dual
Core spec. V4.2
Built-in
profile
TC35661SBG-203
SPP
TC35661IDBG-503*
GATT/SMP/SPP
TC35661IDBG-203*
SPP
TC35661SBG-503
GATT/SMP/SPP
  TC35661SBG-551
GATT/SMP/SPP
LE secure connection
Non-built-in
profile
(HCI)
  TC35661IDBG-009*
Wide band speech
  TC35661SBG-009
Wide band speech

*Automotive version is also available.

* Bluetooth® is registered trademarks of Bluetooth SIG, Inc.

* Partly reproduced from the website of Bluetooth® SIG.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.