Contact us

在新視窗打開 在新視窗打開

Applications Section

Interface Bridges (Mobile Peripheral Devices)

With increasing resolution and image quality of multimedia content, it has become necessary to transfer a huge amount of data from/to peripheral devices such as cameras and LCD displays at high speeds in order to keep up with main processors such as baseband and applications processors. Toshiba offers interface bridges called Mobile Peripheral Devices (MPDs) that support high-speed data transfer protocols such as MIPI®, LVDS, DisplayPort™ and HDMI®. Toshiba's MPDs can not only transfer data at high speeds but also bridge between main processors and peripherals with different interfaces. Toshiba also offers an extensive portfolio of peripheral devices such as IO Expanders

Diodes

For Wireless LAN Detection
  • Schottky Barrier Diodes

Image of schottky barrier diodes .

聯繫方式

如您需查詢,請點擊其中任何一個連結

技術方面的問題
購買、樣片和IC可靠性的相關諮詢
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.