Contact us

在新視窗打開 在新視窗打開

Display Section

White LED Drivers ICs

Toshiba offers a broad array of LED drivers featuring constant-current drivers with excellent LED current accuracy. Included in Toshiba's LED driver portfolio are not only standard LED drivers but also those with PWM dimming control, current gain control and various error detection functions. Toshiba's product lineups also include LED drivers with a DC-DC converter that are ideal for mobile equipment applications.

Digital-Output Magnetic Sensors

Toshiba’s magnetic sensors are designed to detect magnetic flux from a magnet and provide a digital output. Two series of magnetic sensors are available: the high-sensitivity TCS10 and TCS11 Series, and the standard TCS20 Series. These are suitable for applications with open-close mechanisms such as Cell phones, NotePCs, DSC and DVC cameras.

Transistors

For LED drive applications

Diodes

For reverse voltage protection

聯繫方式

如您需查詢,請點擊其中任何一個連結

技術方面的問題
購買、樣片和IC可靠性的相關諮詢
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.