Contact us

在新視窗打開 在新視窗打開

LCD TVs

方塊圖

Block Diagram

推薦產品

Transistor
PFC
Applications Recommended Parts
Primary Side
(PFC)
TK12A60W (600 V)
TK16A60W (600 V)
DC-DC Converters
Applications Recommended Parts
Primary Side
(Main Switch)
TK8A60W (600 V)
TK10A60W (600 V)
DC-DC Converters
Applications Recommended Parts
Primary Side
(Main Switch)
TK2Q60D (600 V)
TK4Q60DA (600 V)
LED Controllers
Applications Recommended Parts
Secondary Side
(DC-DC)
TK22E10N1 (100 V)
TK32E12N1 (120 V)

聯繫方式

如您需查詢,請點擊其中任何一個連結

技術方面的問題
購買、樣片和IC可靠性的相關諮詢
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.