Contact us

在新視窗打開 在新視窗打開

筆記型電腦用電池組

方塊圖

點擊黑色方塊

b01_2

產品

Diode:
Transistors:
MOSFETs for Switches
Applications Recommended Parts
Switches N Channel P Channel
TPCC8073 (30 V)
TPCC8074 (30 V)
TPN2R203NC (30V)
TPN2R503NC (30V)
TPCC8105 (-30 V)

Note: Part numbers beginning with the letter S are the designators assigned for the purpose of development, not official names.

聯繫方式

如您需查詢,請點擊其中任何一個連結

技術方面的問題
購買、樣片和IC可靠性的相關諮詢
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.