Contact us

在新視窗打開 在新視窗打開

TOSHIBA旗下NVMe、PCIe固態硬碟系列再添三款新成員

August 11, 2015

NVMe SSD Series


平衡低潛時及電源效率以提供終極的固態磁碟性能,展現時間與效能的極致表現


【2015年8月12日-台北訊】硬碟機領導品牌台灣東芝電子零組件股份有限公司於今日宣布推出三款採用NVMe™[1](Non-Volatile Memory Express)通信協定的PCIe®[2] (Peripheral Component Interconnect Express)固態硬碟產品(SSD),包含高性能筆記型電腦XG3 SSD系列;超薄筆記型電腦、二合一旋轉螢幕筆記型電腦、平板電腦BG1 SSD系列;伺服器及儲存應用PX04P SSD系列,符合使用者多元化應用的需求。此三款固態硬碟的產品線皆針對高性能及低潛時進行優化,並使用PCIe介面提供點對點與處理器連結,將能有效減少系統瓶頸(system bottlenecks)的發生。

TOSHIBA全新推出的NVMe、PCIe固態硬碟系列產品皆針對其目標客群,量身打造專屬的容量、優化規格及安全功能,其樣品預計將在2015年第四季上市。

高性能筆記型電腦 : XG3 SSD系列是業界M.2型2280規格的最大容量[1] (1024 GB[2])客戶端NVMe固態硬碟,專為高性能筆記型電腦、二合一及單體全備電腦設計。M.2型2280規格的XG3可支援高達四道的PCIe 3.1,其最大介面頻寬較SATA 6Gbits/s高出六倍以上[3]。此款同時也是業界第一個可用於2.5吋SATA標準規格中的固態磁碟。不僅如此,XG3 SSD系列配備了TOSHIBA的專有的QSBCTM[4] (Quadruple Swing-By Code)錯誤校正技術,為一高效率錯誤校正碼(ECC),能有效協助防止客戶資料損壞、提高可靠性,並延長TOSHIBA固態磁碟的壽命。不僅具備低功率狀態模式,專為電源效率而設計,此系列與BG1 SSD系列亦為TOSHIBA第一款能支援信賴運算組織Pyrite(TCG Pyrite)規範的產品。

超薄筆記型電腦及平板電腦 : BG1 SSD系列為目前世界上最小、適用於單一16mm x 20mm (M.2型1620)組件,或可拆式M.2型2230模組,且容量達256GB的NVMe固態磁碟[5]。專為超薄筆記型電腦、二合一旋轉螢幕筆記型電腦及平板電腦設計,此款不僅有利於讓電腦製造商生產輕薄電腦及平板電腦,其優異表現更為輕薄筆電提供了優於SATA固態的選擇。BG1 SSD系列亦支援TCG Pyrite並搭載低電源狀態模式。

伺服器和儲存設備 : PX04P SSD系列專為伺服器及儲存設備的可擴充電源及性能設定而設計。此款擁有在18瓦電力消耗水準下最高的性能表現,是目前業界最高執行的2.5吋NVMe固態磁碟[6],且其可擴充的電源/性能可低至12瓦。PX04P SSD系列支援多達四道的PCIe 3.0,並可以SFF-8639連接器用於HHHL(半高半長)添加卡或2.5吋規格上。PX04P固態硬碟系列同時配備TOSHIBA的QSBC錯誤校正技術。

TOSHIBA持續延伸其固態硬碟的產品陣容,以滿足使用者的多樣化需求,引領不斷成長之固態硬碟市場。

Outline of the New Products

XG3 Series

Form Factor 2.5-type 7.0 mmH M.2 Type 2280
(Single side)
M.2 Type 2280
(Double side)
Model Name

Non-SED Model

THNSN5xxxGCJ7
(128/256/512 GB)

THNSN51T02CJ7 (1024 GB)
THNSN5xxxGPU7

THNSN51T02DU7

Connector Type SATA Express M.2 M M.2 M
Capacity 128/256/512/1024 GB 128/256/512 GB 1024 GB
Performance[6]

Sequential Read (Max.): 2400 MiB/s[7]{2516 MB/s}

Sequential Write (Max.): 1500 MiB/s {1572 MB/s}
Interface PCI Express Base Specification Revision 3.1 (PCIe)
Maximum Speed 16 GT/s[8] (PCIe Gen3×2 Lane) 32 GT/s (PCIe Gen3×4 Lane)
Command NVM Express Revision 1.1b (NVMe)
Size L 100.0 mm 80.00 mm 80.00 mm
W 69.85 mm 22.00 mm 22.00 mm
H 7.00 mm 2.15 mm 3.50 mm

BG1 Series

Form Factor M.2 Type 1620
Single Package
M.2 Type 2230
(Single side)
M.2 Type 2280
(Single side)
Model Name

Non-SED Model

THNSNNxxxGTY7

THNSNNxxxGSX7

THNSNNxxxGVX7

Connector Type - M.2 B-M M.2 B-M
Capacity 128/256 GB
Performance[9]

Sequential Read (Max.): 715 MiB/s {750 MB/s}

Sequential Write (Max.): 228 MiB/s {240 MB/s}
Interface PCI Express Base Specification Revision 3.0 (PCIe)
Maximum Speed 10 GT/s (PCIe Gen2×2 Lane)
Command NVM Express Revision 1.1a (NVMe)
Size L 20.0 mm 30.0 mm 80.00 mm
W 16.0 mm 22.0 mm 22.00 mm
H

1.4 mm (128 GB)

1.65 mm (256 GB)

2.2 mm (128 GB)

2.45 mm (256 GB)

2.2 mm (128 GB)

2.45mm (256 GB)

PX04P Series

Form Factor 2.5-type 15 mmH Add-In Card
Model Name Non-SED Model
PX04PMB080 / PX04PMB160 / PX04PMB320 PX04PMC080 / PX04PMC160 / PX04PMC320
Capacity 800/1600/3200 GB
Performance Sequential Read (Max.): 3100 MiB/s {3250 MB/s}
Sequential Write (Max.): 2350 MiB/s {2464 MB/s}
Interface PCI Express Base Specification Revision 3.0 (PCIe)
Maximum Speed 32 GT/s (PCIe Gen3 x 4 Lane)
Command NVM Express Revision 1.0e (NVMe)
DWPD[10] 10
Size L 100.45mm 167.52mm
W 69.85mm 18.73mm
H 15.0mm 68.77mm

*The product specifications are subject to change without notice.

*The part of “xxx” indicates the capacity of each model (e.g. 256: 256GB)
 

*PCIe and PCI Express are registered trademarks of PCI-SIG.

*NVMe and NVM Express are trademarks of NVM Express, Inc.

*QSBC is a trademark of Toshiba Corporation.

Notes:

[1] As of August 11, 2015, Toshiba survey.

[2] Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.

[3] Read and write speed may vary depending on the host device, read and write conditions, and file size.

[4] As of August 11, 2015, Toshiba survey.

[5] As of August 11, 2015, Toshiba survey.

[6] The performance is of the M.2 Type 2280(1024GB), measured using 128KiB unit sequential access. The performance varies according to form factor and capacity.

[7] Toshiba defines a mebibyte (MiB) as 1,048,576 bytes (220).

[8] Giga Transfers per second. It expresses the transfer speed for only effective data.

[9] The performance is of the M.2 Type 2230(256GB), measured using 128KiB unit sequential access. The performance varies according to form factor and capacity.

[10] DWPD: Drive Write Per Day.

Follow this link for more on Toshiba SSDs.

http://toshiba.semicon-storage.com/tw/product/storage-products/enterprise-ssd.html

Customer Inquiries:
台灣東芝電子零組件股份有限公司
Tel: + 886-2-2508-9988

*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.