Contact us

在新視窗打開 在新視窗打開

TOSHIBA強勢推出內建TLC NAND客戶端固態硬碟 SG5系列!

February 17, 2016

提供高達1,024GB等多重容量選擇   筆記型與桌上型電腦應用程式首選之一

SG5Series_clientSSD

【台北訊】硬碟機領導品牌台灣東芝電子零組件股份有限公司今正式發表SG5系列客戶端固態硬碟(cSSD) ,此系列擁有搭載15nm TLC NAND快閃記憶體,提供極高容量搭配輕巧外型,有效降低消費者使用成本。此款SG5系列是TOSHIBA第一款以M.2外型支援1,024GB[1]容量的客戶級SATA硬碟,專為商用筆記型與桌上型電腦、消費者升級與高端筆記型電腦應用程式特別設計。藉由這款價格合理、效能出眾的固態硬碟,TOSHIBA有信心將大幅提升SSD於消費型電腦採用SSD的比率。


SG5Series_M.2

TOSHIBA SG5系列產品擁有業界標準2.5吋規格與M.2兩項特點,並具備6Gbit/s[1]速度的SATA連線,同時也具有128GB、256GB、512GB與1,024GB多種容量選擇。不僅如此,利用TOSHIBA獨特的Quadruple Swing-By Code (QSBC®[2])錯誤修正技術(一種超高效率的錯誤修正編碼[ECC])進行最佳化,確保使用者資料不會毀損,提升可靠性並延長SSD的壽命。


[1]讀寫速度根據主機裝置、讀寫條件與檔案大小而有所不同。

[2] QSBC為東芝公司的商標。

Outline of the New Products

Form Factor 2.5-type 7.0 mmH M.2 2280-S2
(Single Side)
M.2 2280-D2
(Double Side)
Model Name Non-SED Model THNSNK1T02CS8
THNSNK512GCS8
THNSNK256GCS8
THNSNK128GCS8
THNSNK512GVN8
THNSNK256GVN8
THNSNK128GVN8
THNSNK1T02DN8
NAND Type TLC
Connector Type Standard SATA M.2 B-M M.2 B-M
Capacity[2] 128/256/512/1024 GB 128/256/512 GB 1024 GB
Performance[3] Sequential Read (Max.): 520 MiB/s {545 MB/s}
Sequential Write (Max.): 370 MiB/s {388 MB/s}
Interface ACS-3, SATA revision 3.2
Interface Speed 6.0 Gbit/s , 3.0 Gbit/s , 1.5 Gbit/s
Size L 100.0 mm 80.00 mm 80.00 mm
W 69.85 mm 22.00 mm 22.00 mm
H 7.00 mm 2.23 mm 3.58 mm

Notes:

[1] QSBC is a trademark of Toshiba Corporation.

[2] Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.

[3] Toshiba defines a mebibyte (MiB) as 1,048,576 bytes (220).

Read and write speed may vary depending on the host device, read and write conditions, and file size.

Customer Inquiries:

cSSD Sales & Marketing Department

Tel: +81-3-3457-3432

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.