Contact us

在新視窗打開 在新視窗打開

東芝+PI 無刷直流馬達Sensor-less FOC驅控系统之開發流程訓練課程

November 14, 2019

Toshiba Electronic Components Taiwan Corporation

活動內容介紹:

 

「無感測向量控制 (Sensorless Vector Control)」逐漸使用於家電以及工業產品之各種類型無刷直流馬達驅控系統,使風扇/水泵/壓縮器等運作更省電,平滑,無噪音。今年東芝與美國 Power Integration共同研發出一款300W無刷直流馬達解決方案DER-653。其中,東芝微控制器(TMPM375FSDMG)藉由馬達控制專用IP(=向量引擎)以及馬達參數的最佳化,在承受不同負載的條件之下,實現了5000RPM無感測定速運行。此方案亦搭載PI之三顆600V MOSFET half bridge (BRD1165C),達到98%的變頻電力轉換效率,可節省散熱片及Hall-sensor,降低系統成本。

 

台灣東芝、臺灣PI、ARM編譯器IAR臺灣代理商新華電腦以及工業系統方案商健昇科技四家攜手合作,謹訂於2019年12月26日(星期四)14:00-17:00舉行【無刷直流馬達Sensor-less FOC驅控系統開發訓練課程】,課程中將使用DER-653開發板,提供每位與會者經由互動式教學,實際體驗馬達的調機步驟及流程。

參加對象 系統馬達 EE engineers, SW engineers
實際操作

① DER-653 board usage

② FOC tooling usage

③ FW build/debug with EWARM

④ Motor operation using 300W BLDC

參加對象事先準備

Ⓐ Notebook PCs

Ⓑ EWARM pre-installation

        (one-month evaluation version)

費用 免費

                                                                       課程描述

時間 主題 主講人
13:30~14:00 報到
14:00~14:15 無刷直流馬達解決方案DER-653介紹

水沼仁志

Toshiba Taiwan 台灣東芝

14:15~14:30 PI Bridge Switch 高壓半橋式馬達驅動器產品介紹

劉志珉

Power Integration Taiwan

14:30~15:00 IAR EWARM開發工具操作示範及互動式教學

邱展發

MICROTIME 新華電腦

15:00~15:30 休息時間
15:30~16:30 DER-653專用FOC調機工具操作示範及互動式教學

蕭慕仁

健昇科技

16:30~17:00 Q & A 及 技術交流  

報名方式:

 

   或

  • 致電  02-25089988#514

 

file
合作夥伴

•因場地座位有限,原則上一公司部門以1人參加為限,以提供更多機會給其他參與者。

•主辦單位保留變更內容之權利,議程以研討會當天版本為準,如有變更恕不另行通知。

•出席者須攜帶一台筆記型電腦並事先安裝IAR EWARM試用版本。

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.