How to Use a Photocoupler “Output Current”

Step 2. Calculate output current of the phototransistor from IF and CTR.

How to Use a Photocoupler “Output Current”

What is the value of the photocoupler’s output current (IC)?

Calculate the variation of the output current (IC) at the input current (IF) = 10 mA from the current transfer ratio (IC / IF). When reading the IC value at IF = 10 mA from the IC - IF curve, you can see that IC = 20 mA. Here, if we assume that the CTR is almost the same as IF = 5 mA, it can be calculated as follows:

In the case of GR rank (100% to 300%)

      IC = 10 mA (IF) x 100% to 300% (CTR) = 10 mA to 30 mA

Next, we derive RL using the value of IC obtained here. In this calculation, design the value of RL so that VCE becomes saturation voltage even at the minimum value of IC.

Chapter V : Optical Semiconductors

Types of Optical Semiconductors
Light-Emitting Principal of LEDs
The wavelength range of LEDs
What Is a Photocoupler?
Why Are Photocouplers Necessary?
Types of Photocouplers
Types of Photocouplers (Packages)
Types of Photocouplers (Internal Structure)
Safety Standards of Photocouplers
Characteristics of Photocouplers (Current Transfer Ratio: CTR)
Principal Characteristics of Photocouplers (Trigger LED Current)
Aging Variation Data of Photocouplers
How to Use a Photocoupler
How to Use a Photocoupler “Input Current”
How to Use a Photocoupler “Output-Side Resistor”
How to Use a Photocoupler Check

Related information

開啟新視窗