Contact us

在新視窗打開 在新視窗打開

Hybrid IEGT / SiC-SBD Modules

Characteristics of SiC-SBD Modules

The requirements for rail traction motor control systems include not only low noise and comfortable ride but also compact size, light weight and energy efficiency. To meet these requirements, Toshiba has developed a Plastic Case Module IEGT (PMI) that incorporates silicon carbide Schottky barrier diodes (SiC-SBDs).


SiC: Silicon Carbide
PMI: Plastic Case Module IEGT

Hybrid IEGT / SiC-SBD Modules

Hybrid IEGT / SiC-SBD Modules Product Lineup

Part Number Package Absolute Maximum Ratings VCE(sat)(V) VF(V)

Circuit
Configuration

VCES
(V)
IC
(A)
Tj
(˚C)
Max

Test Condition

@IC (A)
/VGE(V)

Max

Test Condition

@IF(A)
/VGE(V)

MG1500FXF1US71

PMI193D

3300

1500

150

3.8

1500 / 15

4.6

1500 / 0

1in1

聯繫方式

如您需查詢,請點擊其中任何一個連結

技術方面的問題
購買、樣片和IC可靠性的相關諮詢
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.