You can choose among a wide range of development tool partners for Arm® Core-based microcontroller development systems. Choose the best development tools and partners that suit your needs.
Application notes and sample programs are available for download from our Web site. Application notes will help you better understand Toshiba’s microcontrollers. You can use sample programs as a guide for creating software. Toshiba offers header files and startup routines for each microcontroller as well as sample programs for on-chip peripherals that combine multiple drivers. You can use them to control on-chip peripherals without being concerned about registers. Visit our Web site for information on the availability of sample programs and the supported microcontrollers.
Sample Program Examples ;
Toshiba’s sample programs and drivers are compliant with the Cortex® Microcontroller Software Interface Standard (CMSIS) defined by Arm Ltd. CMSIS is a software interface standard, which enables consistent and simple software interfaces to the processor for interface peripherals, real-time operating systems and middleware, simplifying software reuse and reducing the learning time for new microcontroller developers. Toshiba offers peripheral drivers compliant with CMSIS. These drivers and sample programs using them are also available for download from Arm’s on Arm website.
* For details of CMSIS, see the Arm website.
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
如您需查詢,請點擊其中任何一個連結