Contact us

在新視窗打開 在新視窗打開

ARM® Cortex® -M3-based General Purpose Microcontrollers for Consumer Devices (Under Development)

TOKYO- Toshiba Corporation's (TOKYO: 6502) Storage & Electronic Devices Solutions Company today announced the launch of "M3H Group(1)" microcontrollers based on the Arm Cortex-M3 core, the first product group in the TXZ™ Family, a new family of products fabricated with embedded flash memory process based on the 65nm logic process. Sample shipments of the M3H Group(1) will start in May 2016, and mass production of the first products to be released will start in January next year. Products in the M3H Group are Toshiba's first microcontrollers to employ the 65nm flash embedded logic mixed process.

The M3H Group(1) is based on the Arm Cortex-M core, the de facto standard for embedded 32-bit microprocessors, and incorporates high-performance analog circuits and the wide range of basic functions required to support comprehensive motor control and consumer and industrial device applications. The line-up includes low-pin-count packages (32 to 100-pin) and small flash memory sizes (32KB to 128KB).

Integrated features include a high-precision 12-bit AD converter with a 1.5μs conversion speed and an 8-bit DA converter; Toshiba's programmable motor control circuit (PMD) suitable for inverter motor control, including AC motor and BLDC motor control; and versatile general-purpose peripheral circuits including UART, I2C, TSPI, and timers. Incorporation of these high-precision analog circuits and general-purpose peripheral circuits allows the M3H Group to achieve low-power characteristics and high level functionality at the same time.
During sample shipment, Toshiba will provide technical documentation, software in which the concrete embedded examples are written, evaluation boards, and driver software for each control interface. Beyond this, various development environments satisfying diverse needs can be realized by collaboration with Arm ecosystem partners worldwide.
Toshiba continues to expand the line-up of the TXZ Family to meet the needs of the motor control and global sensing market.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* All other company names, product names, and service names mentioned herein may be trademarks of their respective companies.

Features

  • High-performance Arm Cortex-M3 core, operating at up to 40MHz
    Based on the de facto standard Arm Cortex-M core
  • A wide line-up of memory and package variations
    Low-pin-count packages (32 to 100-pin) and small flash memory sizes (32KB to 128KB)
  • General-purpose microcontrollers for a wide range of applications
    The wide range of applications supported by the new group covers motor control, consumer and industrial equipment.
  • AD converter, DA converter, PMD, UART, I2C, TSPI, timer

Applications

Consumer electronics, office automation equipment, housing and facility equipment, Audio-visual equipment, motor control applications, and a wide range of consumer and industrial applications

Part Naming Conventions

Example (M3H Group(1))

Part Naming Conventions

TXZ3 Series M3H Group(1) Product List

Product List

TXZ3 Series M3H Group(1) products will be displayed.

Development Environment

Click "Development Environment TX Family / TXZ Family" for information on TXZ3 Series development environment products.

Evaluation Board

Customers can check the functional features on the evaluation board through the actual operation.

Chip One Stop, Inc. AdBun-M3H6 (TMPM3H6) evaluation board
Included hardware : TMPM3H6 evaluation board
USB Cable
Evaluation Board

Application Notes / Sample Programs 更多

Sample software is operation check software made in unit of function, which is working on the evaluation board. Sample software used on the M3H Group(1) evaluation board with CMSIS driver examples.
It contains driver software.

Sample Project

Arm Genuine Product MDK and IAR Systems EWARM

Integrate Development Environment : MDK-Toshiba

Features

  • Arm’s genuine  tool
  • Toshiba version of MDK-STANDARD
  • Amazingly Low Price (a year license)
  • No function limit

Integrate Development Environment : EWARM

Features

  • Supported by integrate development environment for partner suppliers
  • GUI for Japanese editions
  • Sell for a  wide range of licences  from  free of chage edition to charged edition.
  • ICE, static analysis tool support

(*) For pricing information please contact your Arm office authorized development tool distributor in your region.

聯繫方式

如您需查詢,請點擊其中任何一個連結

技術方面的問題
購買、樣片和IC可靠性的相關諮詢
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.