Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

在新視窗打開 在新視窗打開

東芝無線藍芽的產品特性

超低功耗

東芝藍芽提供業界領先的低電流功耗幫助客戶延長藍芽電池使用壽命

The industry-leading low-cost power CR2032 can operate for more than five years.

The industry-leading low-cost power

CR2032 can operate for more than five years.

增加溫度使用範圍

-40~105°C 的工業或者車規應用皆可使用

Wide Temperature Range

Note 1: AEC-Q100

AEC is the acronym for Automotive Electronics Council. The AEC-Q100 standard, a reliability test standard for integrated circuits established by AEC, is widely adopted as a worldwide reliability standard for automobiles. The AEC-Q100 has a Grade 0 to 3 corresponding to the operating temperatures of the products.

  • Grade 0 : -40℃ to +150℃
  • Grade 1 : -40℃ to +125℃
  • Grade 2 : -40℃ to +105℃
  • Grade 3 : -40℃ to +85℃

延長通訊距離

一般通訊藍芽距離約10米

東芝可與客戶合作延伸通訊距離到更遠(BT 5.0或者其他方式)

TC3567C(Gen2) + External PATC35680(Gen3)

Long Distance

TX
power
[dBm]
TX
current
[mA]
RX
sensitivity
[dBm]
RX
current
[mA]
Link
Budget
[dB]
TX+RX
current
[mA]
Communication
range
[m]
TC3567C +0 3.3 -93.5 3.3 93.5 6.6 130.0
TC3567C
+External PA
+7 10.0 -93.5 3.3 100.5 13.3 222.5
TC35680 +8 11.0 -105
(S=8)
5.1 113 16.1 603.4

聯繫方式

如您需查詢,請點擊其中任何一個連結

技術方面的問題
購買、樣片和IC可靠性的相關諮詢
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.