Contact us

在新視窗打開 在新視窗打開

Bluetooth® SMART IC

TC35667FTG/FSG/WBG, TC35670FTG

TC35667FTG TC35670FTG TC35667WBG
TC35667FTG            TC35670FTG             TC35667WBG

Features

  • Has the capability to realize Bluetooth® Smart applications
  • Supports GATT services
  • Suitable for applications requiring low power consumption
  • Various Sleep modes
  • Has the capability to execute user application software
  • Low-power control using a combination of Toshiba-original circuit and firmware
  • NFC Forum Type 3 Tag (NFC Tag) with a wired interface (TC35670)
  • NFC Bluetooth handover (TC35670)
  • Suitable for low-cost single-chip (standalone) applications
  • Reference design available

bluetooth_TC35667_block
Typical System Application Using the TC35676 (Standalone)

TC35676FTG/FSG, TC35675XBG

TC35676FSG_package
TC35676FSG      

TC35675XBG_package
     TC35675XBG

Features

  • Has the capability to realize Bluetooth® Smart applications
  • Supports GATT services
  • Incorporates flash ROM for the storage of user applications and data
  • Suitable for applications requiring low power consumption
  • Various Sleep modes
  • Low-power control using a combination of Toshiba-original circuit and firmware
  • NFC Forum Type 3 Tag (NFC Tag) with a wired interface (TC35675)
  • NFC Bluetooth handover (TC35675)
  • Suitable for low-cost single-chip (standalone) applications
  • Reference design available

bluetooth_TC35676_block
Typical System Application Using the TC35676 (Standalone)

Bluetooth® Smart

IC Lineup

* Bluetooth® and Bluetooth® Smart are registered trademarks of Bluetooth SIG, Inc.
* ARM is a registered trademarks of ARM Limited in the EU and countries elsewhere.

·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.