Contact us

在新視窗打開 在新視窗打開

Bluetooth® SMART READY IC

TC35661SBG/DBG/IDBG

TC35661SBG
TC35661SBG

Features

  • Has the capability to realize Bluetooth® Smart Ready applications
  • Wide variety of ICs with different profile
  • Reliable interoperability
  • Suitable for low-cost, small-footprint applications
  • Reference design available
  • Automotive grade

TC35661-007
Typical System Application Using the TC35661-007 (Controlled by an External CPU)

TC35661-502
Typical System Application Using the TC35661-502 (Controlled by an External CPU)

Bluetooth® Smart Ready

IC Lineup

* Bluetooth® and Bluetooth® Smart Ready are registered trademarks of Bluetooth SIG, Inc.
* ARM is a registered trademark of ARM Limited in the EU and countries elsewhere.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.