Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

在新視窗打開 在新視窗打開

穿戴式裝置

當智慧型手錶/手環搭載活動測量裝置或藍芽低功耗

Wearable Accessory

  • 可直接在手機上確認每日活動量
  • 透過手錶/手環的震動和顯示知道手機收到訊息

產品特性

使用鈕扣電池, 低功耗操作
峰值電流: 3.3mA(@Tx), 3.3mA(@Rx)
待機電流: 50 nA
連接感測器及其他周邊裝置接口
配有ADC, I2C, SPI
與手機連結
NFC標籤只要簡單的"靠近"即可輕鬆配對

For parametric search, including download data sheets, functions and characteristics,
please click here.

Parametric Search

推薦產品

Product name Bluetooth Brand Toshiba LE generation Smart
Peak
Current
Bluetooth
Core Spec
Status Other features
TC35678 / 679 low energy Generation2 3.3mA@Tx
3.3mA@Rx
V4.2
ES Integrated Flash
TC35675 / 676 / 667 / 670 low energy Generation1 5.9mA@Tx
5.7mA@Rx
V4.1 MP Integrated Flash
Integrated NFC Tag
Once you register, you can see application note and more specific technical information.

Login

Register

* Bluetooth® is registered trademarks of Bluetooth SIG, Inc.

聯繫方式

如您需查詢,請點擊其中任何一個連結

技術方面的問題
購買、樣片和IC可靠性的相關諮詢
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.