Amusement

Overall block diagram

Overall block diagram example

Sub block diagram

Main processing circuit
Examples of main processing circuits that are interlocked with various systems after the occurrence of probabilities
Application / Amusement
Medal processing circuit
Example of medal payout processing circuit
Application / Amusement
Sub processing circuit
Examples of acoustic and gimmick control circuits linked to various control signals
Application / Amusement
Graphics processing circuit
Example of image processing circuit linked to various control signals
Application / Amusement

Documents

名稱
名稱 日期

參考設計

Capable of constant current controlling (PWM) Bridge driver for brushed DC motors
This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. of the evaluation board of Bridge driver IC for brushed DC motors which is capable of constant current PWM control.
Brushed DC motor driver
Clock-in control/2-phase bipolar type stepping motor driver
This reference design provides circuit diagram, BOM and PCB data (Gerber data) etc. of the evaluation board for Clock-in control / 2-phase bipolar type stepping motor driver IC.
Stepping motor control

Simulation Model , 2D/3D data

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗