Such as high efficiency, low power consumption and miniaturization are important in designing warm water bidet. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, etc., along with circuit configuration examples.
點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。
Example of fan motor drive circuit using MCU / Brushed DC motor
Example of fan motor drive circuit using MCU / Brushless DC motor
Example of LED drive circuit using MCU
Example of heater/water tap control circuit using triac output photocoupler
Example of brushed DC motor drive circuit using H-bridge
Example of brushed DC motor drive circuit using MCD with H-bridge
Example of a flyback type AC-DC converter circuit with feedback using a photocoupler
Example of nozzle motor drive circuit using transistor array
Example of fan motor drive circuit using MCU / Brushless DC motor
器件型號 | ||
---|---|---|
Toshiba Package Name | SSOP16-P-225-0.65B | P-WQFN16-0303-0.50-002 |
VOUT (Max) [V] | 18 | 18 |
IOUT (Max) [A] | 1.5 | 1.5 |
VM [V] | 5.5 to 16 | 5.5 to 16 |
RON (Typ.) [Ω] | 1.6 | 1.6 |
器件型號 | |
---|---|
Toshiba Package Name | P-WQFN36-0505-0.50-001 |
VOUT (Max) [V] | 40 |
IOUT (Max) [A] | 3 |
VM [V] | 6 to 30 |
RON (Typ.) [Ω] | 0.24 |
Example of heater/water tap control circuit using triac output photocoupler
器件型號 | ||
---|---|---|
Toshiba Package Name | 4pin SO6 | 5pin DIP6_black |
BVS (Min) [Vrms] @ t = 60 [s] | 3750 | 5000 |
Topr [°C] | -40 to 100 | -40 to 100 |
Example of brushed DC motor drive circuit using H-bridge
器件型號 | |||||
---|---|---|---|---|---|
Toshiba Package Name | SOP Advance | SOP Advance | SOP Advance | TSON Advance | TSON Advance |
VDSS (Max) [V] | 30 | 30 | 30 | 30 | 30 |
ID (Max) [A] | 124 | 134 | 90 | 122 | 76 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0029 | 0.003 | 0.0048 | 0.0029 | 0.0052 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch |
器件型號 | |
---|---|
Toshiba Package Name | SOP Advance |
VDSS (Max) [V] | -30 |
ID (Max) [A] | -45 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.003 |
Polarity | P-ch |
器件型號 | |
---|---|
Toshiba Package name | PS-8 (SON8-P) |
VBB (Max) [V] | |
VCC (Max) [V] | |
IO (Max) [A] | +0.5/-0.5 |
Example of brushed DC motor drive circuit using MCD with H-bridge
器件型號 | ||
---|---|---|
Toshiba Package Name | P-HSOP8-0405-1.27-002 | P-HSOP8-0405-1.27-002 |
VOUT (Max) [V] | 50 | 50 |
IOUT (Max) [A] | 3.5 | 3.5 |
VM [V] | 4.5 to 44 | 4.5 to 44 |
RON(Normal) (Typ.) [Ω] | 0.6 | 0.6 |
RON(Large) (Typ.) [Ω] |
器件型號 | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | P-WQFN48-0707-0.50-003 | HZIP25-P-1.00F | SDIP24-P-300-1.78 | P-WQFN48-0707-0.50-003 | SDIP24-P-300-1.78 |
VOUT (Max) [V] | 50 | 50 | 50 | 50 | 50 | 50 |
IOUT (Max) [A] | ||||||
VM [V] | 10 to 47 | 10 to 47 | 10 to 47 | 10 to 47 | 10 to 47 | 10 to 47 |
RON(Normal) (Typ.) [Ω] | 0.49 | 0.49 | 0.49 | 0.49 | 0.8 | 0.8 |
RON(Large) (Typ.) [Ω] | 0.245 | 0.245 | 0.245 | 0.245 | 0.4 | 0.4 |
Example of nozzle motor drive circuit using transistor array
器件型號 | |||
---|---|---|---|
Toshiba Package Name | SOL16 | SOP18-P-375-1.27 | P-SSOP24-0613-1.00-001 |
Number of Circuits | 7 | 8 | 4 |
IOUT (Max) [mA/ch] | 500 | 500 | 1500 |
這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。
您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。
您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。
我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。
MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。