I/O Expander ICs

This reference design provides circuit diagram, BOM of the evaluation board for I/O Expander ICs.

TC35894XBG

Description

Part number Power supply [V] Features Package
Min Typ. Max
TC35894XBG 1.62 1.8 3.6 Up to 24 GPIO pins, on-chip RC oscillation TFBGA36

Reference design files

Design, Document

“Design・Document” contains the documents listed below.

名稱 日期

* The Main board is common to TC35894XBG and TC35894FG.

TC35894FG

Description

Part number Power supply [V] Features Package
Min Typ. Max
TC35894FG 1.62 1.8 3.6 Up to 24 GPIO pins, on-chip RC oscillation LQFP44

Reference design files

Design, Document

“Design・Document” contains the documents listed below.

名稱 日期

* The Main board is common to TC35894XBG and TC35894FG.

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗