型號需要超過三個文字以上
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
儲存產品目錄
選擇應用
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
新產品/新聞
BLDC motors have features such as energy saving, long life, low noise, small size and light weight. The energy-saving effect of using BLDC motors is great, and the replacement with motors is progressing in various parts. BLDC motors play a major role in replacing parts that require functionality and long life, particularly in the case of functions requiring controllability, as well as parts requiring long service life. Air conditioners use compressor motors and fan motors for outdoor units and fan motors for indoor units. Of these, compressor motors have the largest capacity, and their impact on total efficiency is significant, so energy-saving and high-efficiency technologies have evolved from early on. Recently, it has become difficult to differentiate itself by improving the efficiency of compressors alone, and because the efficiency at low loads has also become a problem due to the introduction of Annual Performance Factor (APF), energy-saving and high-efficiency are being promoted even for fan motors in outdoor and indoor units.
The high-breakdown-voltage intelligent power ICs employ latest high-voltage micro SOI (Silicon On Insulator) processes and a compact surface-mount package, enabling compact, high-efficiency BLDC motor drive with low switching-loss and slight peripheral components.
In addition, Toshiba offers a lineup of MOSFET with low on-resistance and high heat dissipation efficiency, which are suitable for use with external driver type motor controllers for large-capacity brushless motor drives, to solve the problems required of BLDC motors.
Offering squarewave- and sinewave-control product lineups, covering 250V to 600V rated voltage and 0.7A to 5A rated current for home-appliance motors and industrial motors.
By using a MOSFET with low on-resistance and high heat dissipation efficiency as a driver, a set with low heat generation and low power consumption can be realized.