型號需要超過三個文字以上
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
儲存產品目錄
選擇應用
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
新產品/新聞
Today, Internet and IoT are becoming increasingly popular, allowing home appliances to be operated not only by staying at home but also by smartphones from outside. Air conditioners can provide comfortable environment when returning home by setting the desired room temperature from outside. In addition, when you are at home, it is possible that more functions can be used to distinguish between "hot" and "cold" sensations and make each individual comfortable.
In this case, the temperature setting using the temperature sensor is considered as an example. The temperature sensor used to measure the temperature range to be measured and the object to be measured will vary depending on how accurately the sensor is used. However, while a typical semiconductor temperature sensor is highly accurate and sensitive, its output signal is an analog signal that is a weak signal, and therefore, even if it is directly input to an AD converter, digital signal conversion cannot be performed with high accuracy in most cases.
Toshiba offers a lineup of CMOS operational amplifier TC75S67TU that are suitable for accurately amplifying such weak analogue signals. TC75S67TU achieves a low noise level of 6 nV/√Hz (f=1 kHz, GV=40 dB, typical) input referred noise voltage, and uses latest CMOS process to simultaneously achieve low current dissipation.
In addition, Toshiba offers TVS diodes (ESD protection diodes) to protect internal circuits from unexpected external ESDs that can destroy end products.
Offering low-noise-type, ultra-low-current-consumption-type, and input/output full-range-type (Input/Output Rail-to-Rail) products.
Offering in small packages for protecting various interfaces and using unique process technology providing high ESD tolerance.
Product name |
Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|
SOD-962 (SL2) |
VRMW = +/-5.5V, VESD = +/-30kV, IPP = 4A, Ct = 8.5pF |
||
SOD-882 (CST2) |
VRMW = 5.5V, VESD = +/-30kV, IPP = 10A Ct = 90pF |
||
DF2B5M4SL | SOD-962 (SL2) |
VRMW = +/-3.6V, VESD = +/-20kV, IPP = 2A Ct = 0.2pF |
![]() |
DF2B6M4SL | SOD-962 (SL2) |
VRMW = +/-5.5V, VESD = +/-20kV, IPP = 2A, Ct = 0.2pF |
![]() |