Semiconductor Solutions for Servers

Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
Server Solution

As environmental problems have become serious and efforts to conserve energy are commonly required in recent years, the amount of data handled has increased and the performance of equipment has improved. As a result,  power consumption of server (data center) is increasing and energy saving measures are required. The focus of these measures is the problem of heat generation. In addition to increasing the heat generated as a result of increased power consumption by servers and other equipment, it also consumes a lot of power to operate the air conditioning necessary to cool those equipment. Therefore, servers and other equipment must aim for efficient use of electricity and the accompanying reduction of heat generation. Toshiba's MOSFETs combine latest generation process with a high heat dissipation package, contributing to the realization of a highly efficient power supply even in high-load operation, and has a performance suitable for power supply circuits of equipment such as servers. In addition to the problem of heat generation, the challenges required of servers to maintain stable operation are becoming increasingly more and more. By using high-performance semiconductor products with various protective functions, such as Toshiba's photocouplers, eFuse ICs, and TVS diodes (ESD protection diodes), problems that affect stable operation can be solved.

Features

  • MOSFETs for power supply circuit enables high-efficiency operation by applying latest generation process
  • High heat dissipation packages are used for MOSFETs to improve heat dissipation capability
  • Optical coupling provides high isolation voltage and improves stability of signal line operation
  • Compliance with New Safety Standards (IEC-62368-1 and others) (eFuse ICs, photocouplers)
  • Useful application notes, reference designs, and other documents on the web save design cycle time

DC-DC Power Supply

Example of DC-DC Power Supply Circuit Block Diagram
Example of DC-DC Power Supply Circuit Block Diagram

For the PFC-circuit of DC-DC power supply, a MOSFET with high VDSS and low RDS(ON) is suitable. By keeping the on-resistance low, heat generation and current consumption can be minimized, and output loss can also be reduced. Furthermore, Toshiba's Power MOSFET Series uses high heat dissipation packages to suppress heat generation.

Transistor output photocouplers are used for voltage-feedback to the primary side in DC-DC power supply circuit. Signal transmission at different potentials is required on the primary and secondary sides, and signal path isolation can be realized simply and reliably by using optical coupling type photocouplers. IC output photocouplers capable of high-speed communication for signal communication in the power supply circuit are also recommended.

In addition, it is important to comply with the safety standards established in each country. Toshiba photocouplers have been approved by UL1577VDE:EN60747-5-5, EN62368-1, etc.

Toshiba has provided the Switched Mode Power Supply Library to support power supply designs  such as DC-DC power supply. In addition, the Reference Design Center publishes examples of the design of various power supply circuits, providing design ideas for high efficiency in various power supply circuits. Both of them can be used free of charge, so please use them as a help in designing the power supply.

Switched Mode Power Supply Library
Easily select the optimal circuit and MOSFETs. Downloads circuit data that can be used in OrCAD®, LTspice® environments.

Reference Design Center
Releasing various reference designs that can be used for end equipment.

Combination of new process technology and low-resistance package technology realizes the industry's highest level of low on-resistance, contributing to reduced loss and miniaturization for wide range of applications.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TPH3R70APL

SOP Advance
(5.0×6.0×0.95)

N-ch, VDSS=100V, ID=150A, RDS(ON)=3.7mΩ (Max)(@VGS=10V)

TK040N65Z

TO-247
(15.94×20.95×5.02)

N-ch, VDSS=650V, ID=57A, RDS(ON)=40mΩ (Max)(@VGS=10V)

SSM6K341NU

UDFN6B
(2.0×2.0×0.75)

N-ch, VDSS=60V, ID=6A, RDS(ON)=36mΩ (Max)(@VGS=10V)

SSM3K341R

SOT-23F
(2.9×2.4×0.8)

N-ch, VDSS=60V, ID=6A, RDS(ON)=36mΩ (Max)(@VGS=10V)

Use of photocoupler is effective for the feedback circuit from the secondary side output to the primary side in the AC-DC power supply. Its broad product lineup contributes to the improvement in the safety of set, low power consumption, and small size.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TLP785

DIP4(TLP785)
(4.6×7.62×3.5)

Transistor Output, BVS=5kVrms, Topr= -55 to 110℃

TLP291(SE

SO4
(2.6×7.0×2.1)

Transistor Output, BVS= 3.75kVrms, Topr= -55 to 110℃

TLP2767

SO6L
(3.84×10×2.1)

IC Output, BVS= 5kVrms, Topr= -40 to 125℃

Using LDO regulators, power line noise and ripple generated from AC-DC converter switching can be reduced for widely robustness. 

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCR3UG12A

WCSP4F
(0.645×0.645×0.33)

VIN=6.0V(Max), VOUT=1.2V(Typ.), IOUT=300mA(Max), VNO=50μVrms(Typ.)

TCR3UG50A

WCSP4F
(0.645×0.645×0.33)

VIN=6.0V(Max), VOUT=5.0V(Typ.), IOUT=300mA(Max), VNO=50μVrms(Typ.)

Power Connection

Example of Power Supply Connection Circuit Block Diagram
Example of Power Supply Connection Circuit Block Diagram

eFuse ICs, TVS diodes (ESD protection diodes) help protect the power supply lines from power surges caused by hot-swapping. eFuse ICs incorporate various protective functions such as short-circuit, overcurrent, overvoltage, and inrush current suppression in a single package. It is useful for protecting equipment from surges such as overvoltage and overcurrent. eFuse ICs have  IEC62368-1 compliance. The protection performance can be further improved by using a combination of high IPP TVS diode (ESD protection diode) and SBD.

TCKE805 series has a single chip of various protection functions, such as short-circuit, overvoltage clamping, and thermal shut down, enabling high-speed, multifunctional protection circuits up to 5A to be realized in small spaces. It also contributes to labor savings in equipment designs because it is certified as an internationally recognized safety standard IEC62368-1. 

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCKE805NA

WSON10B
(3.0×3.0×0.7)

Auto retry type, RON=28 mΩ, IOUT (DC) =5.0 A (Max) , VOVC (Clump Voltage) = 6.0 V

TCKE805NL

WSON10B
(3.0×3.0×0.7)

Latch type, RON=28 mΩ, IOUT (DC) =5.0 A (Max) , VOVC (Clump Voltage) = 6.0 V

Preventing damage or malfunction of the device due to external surge voltage, wide line-up of protection diodes ranging from one line to four lines is available in a small package, and high ESD tolerance and circuit protection performance realized by original process technology.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

DF2B7BSL

SOD-962 (SL2)
(0.62×0.32×0.3)

VRMW=+/-5.5V VESD=+/-30kV IPP=7.3A Ct=12pF

DF2B7ASL

SOD-962 (SL2)
(0.62×0.32×0.3)

VRMW=+/-5.5V VESD=+/-30kV IPP=4A Ct=8.5pF

DF2S14P2CTC

SOD-963 (CST2C)
(1.6×0.8×0.48)

VRMW=+/-12.6V VESD=+/-30kV IPP=50A Ct=270pF

Very small Nch FET drivers with built-in boost circuits and protection circuits combination with MOSFETs, it is possible to design small, low-loss power supply circuits. 

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

TCK401G

WCSP6E
(1.2×0.8×0.55)

VIN = 28V (Max), IQ = 121μA (Typ.) @ VIN = 5V
Topr = -40 to 85℃, Active High

TCK402G

WCSP6E
(1.2×0.8×0.55)

VIN = 28V (Max), IQ = 121μA (Typ.) @ VIN = 5V
Topr = -40 to 85℃, Active Low

Other block diagrams

DC-DC converters for 48 V systems (Power supply for 1.2 V and 100 A-output isolated DC-DC converters (VIN(DC) = 40 to 59.5 V, VOUT = 1.2 V, IOUT= 100 A))
Examples of DC-DC Converter Circuits Using Half-Bridges
Application / Server
AC-DC converters for 12 V systems (bridgeless PFCs) (1.6 kW power supply (VIN(AC) = 90 to 264 V, VOUT = 12.0 V, IOUT = 66.7 A / 133 A))
Examples of AC-DC converter circuits using bridgeless PFCs
Application / Server
AC-DC converters for 12 V systems (interleaved PFCs) (1.6 kW power supply (VIN(AC) = 90 to 264 V, VOUT = 12.0 V, IOUT = 66.7 A / 133 A))
Examples of AC-DC converter circuits using interleaved PFCs
Application / Server
Peripheral interface
Example of Peripheral Interface Signal Line Protection Circuit
Application / Server
Fan unit
Application / Server

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation

* Cadence, the Cadence logo, OrCAD and OrCAD logo are trademarks or registered trademarks of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

開啟新視窗