型號需要超過三個文字以上
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
儲存產品目錄
選擇應用
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
新產品/新聞
Camera module that uses CMOS sensors becomes increasing in response to higher pixels and higher video quality. Camera modules are generally divided into three functions: analog, digital, and I/O. The power supply voltages required for each function may differ. In order to achieve the high-performance shooting demanded by the system, a high-performance power supply is required such as stability of power supply against instantaneous increasing current and minimization transient response of power supply at that time. Toshiba's LDO regulators are also superior in low dropout characteristics to stable the supply by load transient response characteristics even when the supply current increases or decrease, and ripple rejection characteristics to highly compress ripples on the power supply line. Compact and light LGA packages and WCSP packages are lineup, and can be mounted immediately near the camera module.
Feature low noise, stable output voltage, low power consumption, and small packages products meet high-performance needs while satisfying local regulations.
Product name |
Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|
DFN5B |
Low Dropout 105mV (Typ.) (@IOUT=500mA), VOUT=1.2 V (Typ.), IOUT=500 mA (Max) | ||
TCR3UG12A | WCSP4F |
Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=1.2V (Typ.), IOUT=300mA (Max) | |
TCR3UG18A | WCSP4F |
Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=1.8V (Typ.), IOUT=300mA (Max) | |
TCR3UG28A | WCSP4F |
Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=2.8V (Typ.), IOUT=300mA (Max) | |
TCR3UG33A | WCSP4F |
Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=3.3V (Typ.), IOUT=300mA (Max) |
Offering in small packages for protecting various interfaces and using unique process technology providing high ESD tolerance.
Product name |
Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|
SOD-882 (CST2) |
VRMW=+/-3.6 V, VESD=+/-20 kV, IPP=2 A, Ct=0.3 pF |
||
SOD-962 (SL2) |
VRMW=+/-5.5 V, VESD=+/-30 kV, Ct=8.5 pF |