型號需要超過三個文字以上
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
儲存產品目錄
選擇應用
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
新產品/新聞
Power management mandatory needs for multifunctional devices such as smart speakers. The power supply voltages required for the electronic circuits, sensors, and other components are different in order to realize various functions. To maximize the performance of SoCs, sensors, and other components manufactured through fine processes, attention must also be paid to noise coming from the power line. Generally, PMIC, a dedicated SoC, is used for power management of such devices, but in cases requiring higher-performance power supply than PMIC, it can be solved by using highly functional discrete power management ICs such as LDO regulators and load switch ICs. Toshiba's LDO regulators and load switch ICs provide high-performance power supply as discrete power management ICs. The lineup also includes products capability of reducing power consumption and ultra-small packages, allowing users to select products according to the requirements of the system. Strong power management can be achieved by combining PMIC and discrete power management ICs.
Toshiba's eFuse IC realizes ultra-high-speed short-circuit protection, and has various protection functions such as overcurrent, overvoltage and inrush current suppression in a single package. In addition, since it has IEC62368-1 (G.9) compliance, it is possible to design a protective circuit more simpler and stronger than before.
Feature low noise, stable output voltage, low power consumption, and small packages products meet high-performance needs while satisfying local regulations.
Product name |
Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|
WCSP4F |
Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=1.8V (Typ.), IOUT=300mA (Max) |
||
WCSP4F |
Low quiescent current 0.34μA (Typ.) (@IOUT=0mA), VOUT=3.3V (Typ.), IOUT=300mA (Max) |
||
TCR15AG09 | WCSP6F |
Low Dropout 120mV (Typ.) (@IOUT=1500mA), VOUT=0.9V (Typ.), IOUT=1.5A (Max) | |
TCR15AG10 | WCSP6F |
Low Dropout 125mV (Typ.) (@IOUT=1500mA), VOUT=0.9V (Typ.), IOUT=1.5A (Max) | |
TCR15AGADJ | WCSP6F |
Low Dropout and adjustable output voltage type, VOUT=0.6 to 3.6 V, IOUT=1.5A (Max) |
Feature small size, low-voltage operation, low on-resistance, and low quiescent current products contribute to significant downsizing and power saving compared to conventional circuits.
Realize almost all the protection functions required for power supplies in one package contribute to simplification of robust design and small mounting area.
Product name |
Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|
WSON10B |
Auto retry type, RON=28 mΩ, IOUT (DC) =5.0 A (Max) , VOVC (Clamp Voltage) = 6.0 V |
||
WSON10B |
Latch type, RON=28 mΩ, IOUT (DC) =5.0 A (Max) , VOVC (Clamp Voltage) = 6.0 V |
Offering in small packages for protecting various interfaces and using unique process technology providing high ESD tolerance.
Product name |
Package (Width×Length×Height mm) |
Product Overview |
Checking On-line distributor inventory |
---|---|---|---|
SOD-882 (CST2) |
VRMW=+/-3.6 V, VESD=+/-20 kV, IPP=2 A, Ct=0.3 pF |
||
SOD-962 (SL2) |
VRMW = +/-5.5V, VESD = +/-30kV, IPP = 4A, Ct = 8.5pF |