Earphone Case

Example of Earphone Case Block Diagram

Circuit Description

Example of Earphone Case Block Diagram

The battery built into the earphones is charged when they store the earphone case. Recently, people who are looking for true wireless earphones tend to emphasize "ultra-small". The smaller and lighter, the easier it is to keep in bags and pockets. Like earphones, the demand for smaller and lighter earphones is increasing. In order to reduce the size, the miniaturization of the system will increase as well as the risk of exposure to external noise and static electricity from the human body. Power supply required for charging comes from USB, but this is not an exception when the USB terminal is exposed to the outside or the charging terminal of each earphone.

To avoid these risks, Toshiba's high-IPP TVS diodes (ESD protection diodes) can be used to suppress from a few ns-order to ms-order ESD and transient voltages. In order to miniaturize the circuit due to the growing demand for smaller enclosures, those products have small packages. In order to miniaturize the circuit due to the growing demand for smaller enclosures, those products have small packages options. In addition, it has been certified for IEC61000-4 series, so it is possible to provide a simpler and stronger protective circuit than ever before.

MOSFET can be easily and reliably controlled to detect when the earphones are connected to the charger jacks and to turn on between charges. The need to reduce the power consumed by using MOSFET is also a critical issue in designing systems. By using Toshiba's low on-resistance and low-voltage drive MOSFET, the set's power consumption can be kept low, and these products can be mounted in small packages, which greatly contributes to a reduction in total system consumption and miniaturization.

TVS diode protects the device from surge voltage, such as the static electricity from the external terminal, or prevents malfunction of IC.  High circuit protection performance is realized by original process technology. 

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

DF2B6USL

SOD-962 (SL2)
(0.62×0.32×0.3)

VESD=+/-10kV, VRWM=+/-5.5V(Max), CT=1.5pF(Typ.)(@VR=0V, f=1MHz), Rdyn=0.25Ω(Typ.)

DF2B7ASL

SOD-962 (SL2)
(0.62×0.32×0.3)

VESD=+/-30kV, VRWM=+/-5.5V(Max), CT=8.5pF(Typ.)(@VR=0V, f=1MHz), Rdyn=0.2Ω(Typ.)

DF2S6P1CT

SOD-882 (CST2)
(1.0×0.6×0.38)

VESD=+/-30kV, VRWM=5.5V(Max), CT=90pF(Typ.)(@VR=0V, f=1MHz), Rdyn=0.23Ω(Typ.)

By using MOSFET with low on-resistance and low voltage drive, the power consumption of the total system can be reduced. MOSFET’s small size package contributes miniaturization of set.

Product Number

Package
(Width×Length×Height mm)

Product Overview

Checking On-line distributor inventory

SSM6N56FE

ES6
(1.6×1.6×0.55)

N-ch x 2, VDSS=20V, ID=800mA, RDS(ON)=235mΩ (Max)(@VGS=4.5V)

SSM6N61NU

UDFN6
(2.0×2.0×0.75)

N-ch x 2, VDSS=20V, ID=4.0A, RDS(ON)=33mΩ (Max)(@VGS=4.5V)

SSM3K56ACT

CST3
(1.0×0.6×0.38)

N-ch, VDSS=20V, ID=1.4A, RDS(ON)=235mΩ (Max)(@VGS=4.5V)

Other Circuit Description

Wireless Earphones

Other block diagrams

Power supply lines (Load switch) for earphones case
Example of power supply circuit using MOSFET
Application / Wireless Earbuds
Battery management for earphones case
Example of power supply monitoring circuit for battery charging and discharging system
Application / Wireless Earbuds
External connector for earphones case
Protection circuit example of external connector part
Application / Wireless Earbuds
Battery management for earphones
Example of power supply monitoring circuit for battery charging and discharging system
Application / Wireless Earbuds
Power supply circuit for earphones
Example of power supply circuit using LDO Regulator
Application / Wireless Earbuds
Circuit protection for earphones
Protection circuit example of internal IC
Application / Wireless Earbuds

Other Technical Content

Uninterruptible Power Supply (UPS) Solution
Improving power supply performance and protection function contributes to energy saving and stable operation
Blood glucose meter solution
Realize high precision measurement and low power consumption in a small size
Surveillance Camera Solutions
Increasing demand of Functions and High resolution video
Programmable Logic Controller (PLC) Solution
Contributes to energy saving and stable operation by improving power supply performance and protective functions
Thermostat Solutions
Contributes to Product miniaturization, Long-life operation and Improvement of Quality and Reliability
Air Cleaner Solutions
Cleans Dirty Air by Linking "Filtration" with High-performance Filters and IoT
IoT sensor solutions
Ultra-low power consumption with high precision sensing in small size
Electric Toothbrush Solution
How to Obtain Oral Care that cannot be achieved by Human Hands?
Wireless Earphone Solution
For Long Time Operation with a Small Battery on a Wireless Earphone
Semiconductor Solutions for Air Conditioners
How to Increase Air Conditioning Performance without Increasing Power Consumption?
Smart Speaker Solution
Towards home network hub adding displays and cameras
Semiconductor Solutions for Servers
Contribute to Energy Saving and Stable Operation by Improving Power Supply Performance and Protective Functions
SSD Solution
Towards achievement compact size, high reliability and long life
Smartwatch Solution
To Realize More Features, Longer Operating Time and Smaller Size
Cordless Power Tool Solution
To Realize Compact, Light, Easy-to-Carry and Easy-to-Work with Long Time Operation
開啟新視窗