型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

Select Product Categories

Microcontroller Simulators

The microcontroller simulator is a dynamic application note that demonstrates the standard built-in functions of Toshiba microcontrollers.

TX03 Function Navigator

The TX03 function navigator provides a function explanation and simple demonstration operation for understanding the built-in functions of the Toshiba microcomputer.

TX03 Function Navigator

Select Functions

About the function navigator

Function

  • The function navigator provides a function explanation and simple simulation for understanding the built-in functions of the Toshiba microcomputer.
  • Select the function explanation and the simulation from the above "Select Functions."
  • The target microcomputer is the TMPM369FDFG.

Restrictions

  • The simulation provides only basic functions among the functions built in the TMPM369.
  • In the simulation on this website, some of the settings of the built-in functions are omitted for ease of explanation. Moreover, the displayed initial value may differ from the initial value of the microcomputer.
  • The simulation is intended to help you understand the built-in functions. Toshiba does not warrant the operation in this website and real products.
  • To run the simulation, you need to have JavaScript enabled in your browser.
  • Recommended Browser : Internet Explorer

About the TMPM369FDFG

The TMPM369FDFG is the product of the Toshiba TX03 series. This product has the following features and the built-in peripheral functions.

Features

CPU core ARM® Cortex®-M3 core
Operating voltage 2.7 to 3.6V
Max. operating frequency 80MHz
Internal memory Flash ROM : 512KB, SRAM : 128KB
Packages LQFP144(20mm x 20mm, 0.5mm pitch)

Built-in functions

12-bit AD converter 2unit(4+12ch)
10-bit DA converter 2ch
DMA 32ch
16-bit timer for general-purpose 8ch
16-bit timer for IGBT 4ch
Serial interface SIO/UART 6ch
Serial interface I2C/SIO 3ch
Serial interface SPI 3ch
PMD 2ch
USB Embedded Host 1ch(Full-Speed)
USB 1ch(Full-Speed)
CAN 1ch
EtherMAC 1ch
Remote control signal preprocessor 1ch
External bus interface  
RTC 1ch
Oscillation frequency detector  
WDT  
Internal high-speed oscillation circuit  
Voltage detection circuit  
Power-on reset circuit  
TMPM369 Block Chart

Function list of the function navigator

Function blocks Pages Contents
Input / Output port
(GPIO)
Introduces the functions of IO ports.
Displays the ports supported the built-in peripheral functions.
Confirms the allotment propriety of the combination of the built-in peripheral functions.
Explains how to set each port of the control register.
Displays the flow of signals according to the IO setting of the ports.
Clock / Interrupt Displays the speed of instruction execution according to clock switch.
Displays the low-power consumption operation, such as the IDLE or the STOP.
Displays the execution order of the exception processing.
Watch Dog Timer
(WDT)
Introduces the watchdog timer functions.
Displays the watchdog timer operation and calculates the detection time.
16-bit Timer / Event Counters
(TMRB)
Introduces the functions of the 16-bit timer and the event counter.
Calculates the timer clock cycle according to the setting.
Displays timer interrupt operation in the interval timer mode.
Displays the waveform in the PPG output mode.
16-bit Multi-Purpose Timer
(MPT)
Introduces the functions in the timer mode.
Calculates the clock interval in the timer mode.
Introduces the functions in the IGBT mode.
Displays two phases PPG output waveforms in the IGBT mode.
Introduces the functions in the PMD mode.
Displays 3-phase motor drives using the PMD mode.
Real Time Clock (RTC) Displays the clock count.
Serial Channel
(SIO/UART)
Introduces the serial channel (SIO/UART) functions.
Calculates the baud rate in the IO interface mode.
Displays the output waveforms in the IO interface mode.
Calculates the baud rate in the UART mode.
Displays the output waveform in the UART mode.
Serial Bus Interface
(SBI)
Introduces the function of the serial bus interface (SBI).
Calculates the serial clock frequency in the SIO mode.
Displays the output waveforms in the SIO mode.
Calculates the output clock frequency in the I2C mode.
Displays the output waveforms in the I2C mode.
Synchronous Serial Port
(SSP)
Introduces functions of SSP (Synchronous Serial Port).
Calculates the serial clock frequency.
Displays the output waveforms in the SPI format.
Displays the output waveforms in the SSI format.
Displays the output waveforms in the Microwire format.
Analog / Digital Converter
(ADC)
Introduces the function of the ADC (AD converter).
Displays the data storage register when performing the AD conversion.
開啟新視窗