型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

Select Product Categories

Why not add safety and convenience to car infotainment?

Driver’s health monitor by Bluetooth®

Driver’s health monitor by Bluetooth®
  • Body temperature
  • Heart rate
  • Blood pressure, etc.

Connect: Wearable application

  →driver assist function

Remote control via smartphones

Remote control via smartphones
  • Remote keyless entry
  • TPMS (tire pressure monitor)
  • Fuel level data, etc.

Connect: Smartphone

  →Remote, Car-info

Wireless cooperation between car audio systems and smartphones

Wireless cooperation between car audio systems and smartphones

Products recommended for automobiles

Product name Bluetooth Brand Toshiba LE generation Smart
Peak
Current
Bluetooth
Core Spec
Status Other features
low energy Generation2 3.3mA@Tx
3.3mA@Rx
V4.2 ES  
low energy Generation1 5.9mA@Tx
5.7mA@Rx
V4.1 MP  
classic/low energy dual - - V4.2
V4.0
MP WBS
classic - - V4.2
MP -

Lineup

For parametric search, including download data sheets, functions and characteristics, please click here.

* Bluetooth® is registered trademarks of Bluetooth SIG, Inc.

聯繫我們

技術方面問題

聯繫我們

聯繫我們

常見問題

常見問題

Queries about purchasing, sampling and IC reliability

線上庫存查詢跟購買

keyword:

A new window will open