型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

Select Product Categories

Sub-GHz transceiver IC for Automotive

The UHF wireless communications using Sub-GHz is used in a Tire-Pressure Monitoring Systems (TPMS) which detect an abnormal air pressure or a Remote Keyless Entry (RKE) systems which unlocks and locks a car door.
It is applicable to a remote control engine starter, the opening-and-closing remote control of a garage door, etc. besides RKE & TPMS. It can be used for weak wireless-applications and specific small electric power wireless applications.

RF-Devices Application : Remote Keyless Entry System
RF-Devices Application : Remote Keyless Entry System

Lineup

Part Number

Operating
voltage range

Current consumption

TX output

Features

TC32306FTG

2.0 ~ 5.5 V

When Vdd = 3.0 V (FSK modulation)
RX: 9.7 mA
TX: 12 mA (at +10 dBm output)
Battery saving: 0 µA (Typ.)

 0 dBm, +5 dBm, +8 dBm, +10 dBm (Adjustable in steps of approx. 0.5 dB)

Multi-band
operation: 315 MHz/434 MHz/868 MHz/915 MHz

Documents

Catalog

Name

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Queries about purchasing, sampling and IC reliability

線上庫存查詢跟購買

keyword:

開啟新視窗