Feature | Fast switching |
---|---|
Number of Circuits | 2 |
Built-in Diodes | Yes |
Comments | Non isolation package |
RoHS Compatible Product(s) (#) | Available |
計畫停產,新設計中不推薦使用。
器件型號 | 兼容性 | 備註 |
---|---|---|
GT30J341 | Almost same package but similar characteristics | Different switching speed |
Toshiba Package Name | TO-3P(N) |
---|---|
Package Image | |
JEITA | SC-65 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
15.5×20.0×4.5 |
Package Dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Collector Current | IC | 30 | A |
Collector-emitter voltage | VCES | 600 | V |