Automotive
Quick Links
A new window will open
The hydraulic control in the transmission is mainly driven by a valve using an electromagnetic solenoid. Toshiba offers semiconductor devices with a current drive capability and various protection features suitable for on-off and linear solenoids in transmissions.
Block | Type | Package | Part Number | Polarity/Generation | Feature |
---|---|---|---|---|---|
Relays & solenoids | IPD | PS-8 | TPD1044F | Logic Nch+DMOS | 1 ch High side switch (1 A) |
PS-8 | TPD1054F | BiCD process | 1 ch Low side switch (1 A) | ||
WSON-10 | TPD1055FA | 1 ch High side switch (3 A) | |||
SOP-8 | TPD1060F | 1 ch Low side switch (3 A) | |||
Oil pump drive | MOSFET | DPAK+ | TK65S04N1L | Nch / VIII | 40 V/65 A/4.3 mΩ max |
TK100S04N1L | 40 V/100 A/2.3 mΩ max | ||||
TK1R4S04PB | Nch / IX | 40 V/120 A/1.35 mΩ max | |||
TK90S06N1L | Nch / VIII | 60 V/90 A/3.3 mΩ max | |||
TJ60S04M3L | Pch / VI | -40 V/-60 A/6.3 mΩ max | |||
TJ80S04M3L | -40 V/-80 A/5.2 mΩ max | ||||
TJ60S06M3L | -60 V/-60 A/11.2 mΩ max | ||||
Pre- driver | MCD | SSOP24 | TB9061AFNG | BiCD process | 3 Phase Brushless Sensor-less Pre-Driver, Topr: -40 to 125℃ |
IPD | WQFN-32 | TPD7212F** | 3 Phase Full Bridge Nch MOSFET Gate drive. | ||
PS-8 | TPD7211F | Half bridge MOSFET Gate drive. |
** Under Development
Contacts
If you have any queries, click one of these links: