Contact us

A new window will open A new window will open

Remote Keyless Entry (RKE)

A remote keyless entry (RKE) system is designed to lock and unlock vehicle doors remotely. When a driver pushes a button on a key fob, a transmitter in it emits an modulated RF signal. A vehicle's on-board receiver demodulates the RF signal and provides the demodulated data to a microcontroller.

RKE System Block Diagram

This is the block diagram of an RKE system.

Recommended Products

RF-Devices
Part Number Functions Availability Frequency(Hz) FSK ASK Package Operating Voltage
TX RX Local RF IF
TC32306FTG VCO
+PLL
315 M to 915 M 230 k/280 k
(built in)
QFN36 2.0 to 5.5 V

Note: This transceiver IC can also be used as a receive-only IC.

Automotive Microcontrollers
Part Number ROM RAM Remarks Package Operating Voltage
TMP89FM82TDUG 32 KB 2 KB
  • TLCS-870/C1 core 8-Bit
  • Clock gearing: 1/4, 1/2, 1/1
  • Programmable Motor Driver (PMD2): 1 ch
LQFP 48 4.5 to 5.5 V
(@8MHz)
TMPM358FDTFG 512 KB 80 KB
  • Arm® Cortex®-M3 CPU core 32-Bit
  • Maximum operating frequency: 40 MHz
  • SLEEP Mode
  • Include 16 KB RAM for backup
LQFP100 4.5 to 5.5 V
System Power Supply ICs
Part Number Functions Output Voltage Output Current Package Operating Voltage
TB9005FNG CPU voltage regulator
(with WDT)
5 V 8 mA SSOP20 6 to 18 V
TB9021FNG CPU voltage regulator
(with WDT)
5 V 200 mA TSSOP16 6 to 18 V
TB9042FTG**

CPU voltage regulator
DC/DC + LDO
(with WDT, SPI)

1.5/1.2 V
5 V
5 V
5/3.3 V(Backup)
1000 mA
400 mA
100 mA
10 mA
HQFN52 7 to 20 V
TB9044AFNG** CPU voltage regulator
DC/DC + LDO
(with WDT, SPI)
5V
5V
5V
5 V
400 mA
100 mA
100 mA
100 mA
HTSSOP48 2.7 to 18 V

**: Under development

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.