Contact us

A new window will open A new window will open

Power Supplies for Communication Equipment

Block Diagram

2

Products

Transistors:
AC-DC
Applications Recommended Parts
Primary Side
(Main Switch)
HV-MOS
Secondary Side
(DC-DC)
HV-MOS
Oring TPH2R306NH    (60V) 
Isolated DC-DC Converters
Applications Recommended Parts
Primary Side
(Main Switch)
TPH1400ANH      (100 V)
TPH8R80ANH      (100 V)
TPH4R50ANH      (100 V)
Secondary Side
(DC-DC)
TPHR8504PL       (40V)
TPH1R005PL       (45V)
TPH2R306NH      (60V)
TPH2R608NH      (75V)
TPH4R008NH      (80V)
TPH4R50ANH      (100V)
TPWR8004PL      (40V)
TPW4R008NH     (80V)
TPW4R50ANH     (100V)
Non-Isolated DC-DC Converters
Applications Recommended Parts
High-Side Switches TPHR9003NL       (30V)
TPH1R403NL       (30V)
TPH3R203NL       (30V)
TPH4R003NL       (30V)
TPH6R003NL       (30V)
TPN2R703NL       (30V)
TPN4R303NL       (30V)
TPN6R003NL       (30V)
Low-Side Switches

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.