Contact us

A new window will open A new window will open

4pin SO6

In developing your designs, please ensure the datasheet.

4pin SO6package
Mounting Surface Mount
Pins 4
Width×Length×Height
(mm)
3.7×7.0×2.1
Package Dimensions (mm)
/
Land pattern dimensions for
reference only (mm)

Packing Method Embossed Tape / Tube Packaging
Packing Name TPL TPR
Minimum Quantity 3000 pcs/Reel 3000 pcs/Reel
Tape Width (mm) 12
Tape Dimensions (mm)
/
Reel Dimensions (mm)


Minimum Quantity -
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.