SOIC14

In developing your designs, please ensure the datasheet.

SOIC14package
Toshiba Package Code P-SOP14-0409-1.27-001
Mounting Surface Mount
Pins 14
Width×Length×Height
(mm)
8.95×6.0×1.38
Land pattern(2D Model)
3D Model STEP
Package Dimensions (mm)
/
Land pattern dimensions for
reference only (mm)

Packing Method Embossed Tape
Packing Name BJ
Minimum Quantity 2500 pcs/Reel
Tape Width (mm) 16
Tape Dimensions (mm)
/
Reel Dimensions (mm)

Download package data for CAD tool, such as 3D model data in STEP format and reference land pattern data designed following JEITA ET-7501 Level3.

  • 3D model(.stp): 3D model Data in STEP Format
  • Land Pattern(.dxf): Land pattern Data in DXF Format
  • Land Pattern(.xml):Land pattern Data in JEITA LPB C-format
  • Land Pattern(.dra):Land pattern Data for Cadence®OrCAD®
  • Land Pattern(.ftp): Land pattern Data for Zuken®CR-5000/CR-8000
Jump to Package & Packing Information
A new window will open