WCSP4C

In developing your designs, please ensure the datasheet.

WCSP4Cpackage
Toshiba Package Code P-UFBGA4-0101-0.50-001
Mounting Surface Mount
Pins 4
Width×Length×Height
(mm)
0.9×0.9×0.5
3D Model STEP
Package Dimensions (mm)
/
Land pattern dimensions for
reference only (mm)

Packing Method Embossed Tape
Packing Name TE85L / L
Minimum Quantity 3000 pcs/Reel
Tape Width (mm) 8
Tape Dimensions (mm)
/
Reel Dimensions (mm)

Download package data for CAD tool, such as 3D model data in STEP format and reference land pattern data designed following JEITA ET-7501 Level3.

  • 3D model(.stp): 3D model Data in STEP Format
Jump to Package & Packing Information
A new window will open