Contact us

A new window will open A new window will open

DIP Type

Features of Dual Inline Package (DIP)

  • Features: Through Hole type
  • Structure: Through-hole packages that have parallel leads on two sides
  • Intended Use: Consumer equipment, office equipment, etc.
  • Lead Pitch: 2.54 mm
  • Body size: 19.25 × 6.4 to 24.6 × 6.4 mm
  • Pin count: 16 / 18 / 20 pins

DIP Lineup

Package Type Package Name Pins
Body Size
(mm)
Pin Pitch
(mm)
Height(Max)
(mm)
DIP DIP16-P-300-2.54A 16 19.25 x 6.4
2.54  4.45
P-DIP18-300-2.54A 18
22 x 6.4
2.54
 4.45
DIP20-P-300-2.54A 20 24.6 x 6.4 2.54 4.45
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.